(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.
Part Number |
---|
TEL-100RLS-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
348,325 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 122 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | No | 82 | 40 | 100 | 58 | 100 | 25 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift | 89 | No | S-2 |
Loading...Tải…
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Load Category | Light Load |
Please check the type/dimensions/specifications of the part TEL-100RLS-2 in the General Use Caster TEL Series With Swivel Stopper series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TEL-100RLS-2 trong chuỗi General Use Caster TEL Series With Swivel Stopper.
Part Number |
---|
TEL-100NMS-2 |
TEL-100TBS-2 |
TEL-100TPS-2 |
TEL-100UMS-2 |
TEL-65RLS-1 |
TEL-65TPS-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
413,011 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 122 | 35.01~80.00 | 60 | [Nylon] Nylon, White | Oil Resistance | 82 | 40 | 100 | 58 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 89 | No | S-2 | ||
454,845 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 122 | 35.01~80.00 | 60 | Elastomer | No | 82 | 40 | 100 | 58 | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 89 | Available | S-2 | ||
421,778 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 122 | 35.01~80.00 | 60 | Elastomer | No | 82 | 40 | 100 | 58 | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 89 | No | S-2 | ||
512,075 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 122 | 35.01~80.00 | 60 | [Urethane] Urethane | Oil Resistance | 82 | 40 | 100 | 58 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 89 | No | S-2 | ||
234,391 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 80 | ~35.00 | 35 | [Synthetic Rubber] Rubber | No | 56 | 28 | 70 | 42 | 65 | 20 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 70 | No | S-1 | ||
252,868 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 80 | 35.01~80.00 | 40 | Elastomer | No | 56 | 28 | 70 | 42 | 65 | 21 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 70 | No | S-1 |