(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TEL Series Swivel Caster for General Use (Part Number)

TEL Series Swivel Caster for General Use
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      201,926VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.

Part Number
TEL-65NL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

202,865 VND

1 Piece(s) 9 Day(s) or more 108035.01~80.0040[Nylon] Nylon, WhiteOil ResistanceRound hole562870426520Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities59No

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Load Category Light Load

Please check the type/dimensions/specifications of the part TEL-65NL in the TEL Series Swivel Caster for General Use series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TEL-65NL trong chuỗi TEL Series Swivel Caster for General Use.

Products like this...

Part Number
TEL-100TP
TEL-100UM
TEL-125RL
TEL-65RL
TEL-65TP
TEL-75NL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

364,608 VND

1 Piece(s) 7 Day(s) or more 1012235.01~80.0060ElastomerNoRound hole82401005810027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment86No

455,701 VND

1 Piece(s) 7 Day(s) or more 1012235.01~80.0060[Urethane] UrethaneOil ResistanceRound hole82401005810025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment86No

508,286 VND

1 Piece(s) 7 Day(s) or more 1014835.01~80.0060[Synthetic Rubber] RubberNoSlotted Holes80(84)401005812525Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture99No

201,926 VND

1 Piece(s) 7 Day(s) or more 1080~35.0035[Synthetic Rubber] RubberNoRound hole562870426520Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment59No

205,458 VND

1 Piece(s) 9 Day(s) or more 108035.01~80.0040ElastomerNoRound hole562870426521Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment59No

226,568 VND

1 Piece(s) 9 Day(s) or more 109235.01~80.0050[Nylon] Nylon, WhiteOil ResistanceRound hole562870427520Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment68No