(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
General Use Caster, KEL Series, Fixed (Part Number)

General Use Caster, KEL Series, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      174,976VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A fixed caster. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The hardware is bright chromate plated.
· The KEL and TEL can be used together since their mounting heights are the same. (with B) is a wheel with bearing

Part Number
KEL-100NM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Wheel Bearings

325,765 VND

1 Piece(s) 9 Day(s) or more 1012235.01~80.0060[Nylon] Nylon, WhiteOil ResistanceRound hole82401005810025Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical liftNo

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Load Category Light Load

Please check the type/dimensions/specifications of the part KEL-100NM in the General Use Caster, KEL Series, Fixed series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KEL-100NM trong chuỗi General Use Caster, KEL Series, Fixed.

Products like this...

Part Number
KEL-100RL
KEL-100TP
KEL-100UM
KEL-125RL
KEL-125TB
KEL-65NL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Wheel Bearings

256,300 VND

1 Piece(s) 7 Day(s) or more 1012235.01~80.0050[Synthetic Rubber] RubberNoRound hole82401005810025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo

325,765 VND

1 Piece(s) 9 Day(s) or more 1012235.01~80.0060ElastomerNoRound hole82401005810025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo

388,715 VND

1 Piece(s) 7 Day(s) or more 1012235.01~80.0060[Urethane] UrethaneOil ResistanceRound hole82401005810025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo

453,110 VND

1 Piece(s) 7 Day(s) or more 1014835.01~80.0060[Synthetic Rubber] RubberNoSlotted Holes80(84)401005812525Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork FurnitureNo

479,945 VND

1 Piece(s) 9 Day(s) or more 1014835.01~80.0060ElastomerNoSlotted Holes80(84)401005812527Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork FurnitureAvailable

174,976 VND

1 Piece(s) 9 Day(s) or more 108035.01~80.0040[Nylon] Nylon, WhiteOil ResistanceRound hole562870426520Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo