(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

General Purpose Casters - KD Series, Fixed (Part Number)

General Purpose Casters - KD Series, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      137,626VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fixed caster.

[Features]
· 40 mm to 50 mm hardware are bright chromate plated, and 65 mm and 75 mm hardware are chrome-plated.
· The KD type and TE type can be used together since their mounting heights are the same.

Part Number
KD-40NM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application

166,568 VND

1 Piece(s) 7 Day(s) or more 1056~35.0030[Nylon] Nylon, WhiteOil Resistance4525554018Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Plate Width W(mm) 40 Load Category Light Load
Wheel Bearings No

Please check the type/dimensions/specifications of the part KD-40NM in the General Purpose Casters - KD Series, Fixed series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KD-40NM trong chuỗi General Purpose Casters - KD Series, Fixed.

Products like this...

Part Number
KD-40RM
KD-40TP
KD-50NM
KD-50RM
KD-50TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application

137,626 VND

1 Piece(s) 9 Day(s) or more 1056~35.0030[Synthetic Rubber] RubberNo4525554018Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment

147,188 VND

1 Piece(s) 9 Day(s) or more 1056~35.0030ElastomerNo4525554018Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment

179,215 VND

1 Piece(s) 7 Day(s) or more 106535.01~80.0040[Nylon] Nylon, WhiteOil Resistance4826585020Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment

179,215 VND

1 Piece(s) 7 Day(s) or more 1065~35.0035[Synthetic Rubber] RubberNo4826585020Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment

165,415 VND

1 Piece(s) 9 Day(s) or more 1065~35.0035ElastomerNo4826585020Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment