(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Low Floor Caster for Heavy Loads, Swivel Type (Part Number)

Low Floor Caster for Heavy Loads, Swivel Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,428,576VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A swivel caster. An adjuster is built-in to the caster.

Part Number
GDR-60F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

3,259,683 VND

1 Piece(s) 11 Day(s) or more 10Plate Type Universal / With Adjuster8280.01~140.00125Round hole58587373-502574

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Stopper (Detail) No Wheel Material Nylon, Black Wheel Characteristics Oil Resistance
Fitting Material Steel Application Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Load Category Ultra Heavy Load
Wheel Bearings No With Adjuster Function With Adjuster Function

Please check the type/dimensions/specifications of the part GDR-60F in the Low Floor Caster for Heavy Loads, Swivel Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GDR-60F trong chuỗi Low Floor Caster for Heavy Loads, Swivel Type.

Frequently asked question (FAQ)FAQ

Question:Question: Is a tool required for height adjustment?
Answer:Answer: No. (A wrench is required only for GD-120 (opposite side 24) and GD-150 (opposite side 30).

Products like this...

Part Number
GD-120F
GDN-40S
GDN-60F
GDN-60S
GDN-80F
GDR-60S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

3,809,868 VND

1 Piece(s) 7 Day(s) or more 10Plate Type Universal / With Adjuster120485.01~750.00500Round hole70709595-753394

1,428,576 VND

1 Piece(s) 11 Day(s) or more 10With Adjuster / Screw-In Type71~35.0025-----[M8] M8×1.25422065

2,209,160 VND

1 Piece(s) 7 Day(s) or more 10Plate Type Universal / With Adjuster8280.01~140.00125Round hole58587373-502568

2,315,246 VND

1 Piece(s) 7 Day(s) or more 10With Adjuster / Screw-In Type8280.01~140.00125-----[M12(P1.75)] M16XP2.0502568

3,187,840 VND

1 Piece(s) 7 Day(s) or more 10Plate Type Universal / With Adjuster102220.01~320.00250Round hole70709090-632881

3,262,971 VND

1 Piece(s) 55 Day(s) or more 10With Adjuster / Screw-In Type8280.01~140.00125-----[M12(P1.75)] M16XP2.0502574