(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Caster SU-STC Series, Swivel (Part Number)

Stainless Steel Caster SU-STC Series, Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      436,185VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A swivel caster made of stainless steel. An industry standard that is highly compatible regardless of the manufacturer.

Part Number
SU-STC-75NM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings

503,713 VND

1 Piece(s) 7 Day(s) or more 109335.01~80.0050[Nylon] Nylon, WhiteOil ResistanceRound hole55427058752565-No

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Stainless Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part SU-STC-75NM in the Stainless Steel Caster SU-STC Series, Swivel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SU-STC-75NM trong chuỗi Stainless Steel Caster SU-STC Series, Swivel.

Products like this...

Part Number
SU-STC-100NB
SU-STC-100NH
SU-STC-100SUN
SU-STC-100TN
SU-STC-100TR
SU-STC-75TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings

1,599,530 VND

1 Piece(s) 7 Day(s) or more 1013080.01~140.00120[Nylon] Nylon, WhiteOil ResistanceSlotted Holes68(71)68(71)9090100298468-68, 69-69, 70-70, 71-71Available

1,000,618 VND

1 Piece(s) 11 Day(s) or more 1013080.01~140.00120[Nylon] Nylon, WhiteOil ResistanceSlotted Holes68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71No

1,005,100 VND

1 Piece(s) 7 Day(s) or more 1013080.01~140.00120[Synthetic Rubber] RubberNoSlotted Holes68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71No

1,226,761 VND

1 Piece(s) 9 Day(s) or more 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71No

1,522,638 VND

1 Piece(s) 7 Day(s) or more 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71Available

720,195 VND

1 Piece(s) 9 Day(s) or more 109335.01~80.0050ElastomerNoRound hole55427058752765-No