(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Caster SU-KEL Series Fixed (Part Number)

Stainless Steel Caster SU-KEL Series Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      252,471VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A fixed caster made of stainless steel. An industry standard that is highly compatible regardless of the manufacturer.

Part Number
SU-KEL-100RL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

564,208 VND

1 Piece(s) 9 Day(s) or more 1012235.01~80.0050[Synthetic Rubber] RubberNo82401005810025

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities Load Category Light Load
Wheel Bearings No

Please check the type/dimensions/specifications of the part SU-KEL-100RL in the Stainless Steel Caster SU-KEL Series Fixed series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SU-KEL-100RL trong chuỗi Stainless Steel Caster SU-KEL Series Fixed.

Products like this...

Part Number
SU-KEL-100NM
SU-KEL-100TP
SU-KEL-100UM
SU-KEL-65NL
SU-KEL-65RL
SU-KEL-65TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

552,255 VND

1 Piece(s) 9 Day(s) or more 1012235.01~80.0060[Nylon] Nylon, WhiteOil Resistance82401005810025

528,915 VND

1 Piece(s) 12 Day(s) or more 1012235.01~80.0060ElastomerNo82401006110027

625,163 VND

1 Piece(s) 9 Day(s) or more 1012235.01~80.0060[Urethane] UrethaneOil Resistance82401005810025

271,785 VND

1 Piece(s) 9 Day(s) or more 108035.01~80.0040[Nylon] Nylon, WhiteOil Resistance562870426520

280,948 VND

1 Piece(s) 9 Day(s) or more 1080~35.0035[Synthetic Rubber] RubberNo562870426520

252,471 VND

1 Piece(s) 9 Day(s) or more 108035.01~80.0040ElastomerNo562870426521