(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap (Part Number)

Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      178,526VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Gear to bend the shaft angle to a right angle, and transmit the rotation with high accuracy

Part Number
M3S20-5816H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSModule Number of Teeth
(Teeth)
Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

684,316 VND

1 Piece(s) 4 Day(s) or more 10320SteelHigh frequencyRound hole13.616Class 4H8NoNoPilot Hole ProductS45C23

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Miter Gear Gear Ratio 1 Ground Tooth No
Surface Treatment No

Please check the type/dimensions/specifications of the part M3S20-5816H in the Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M3S20-5816H trong chuỗi Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap.

Products like this...

Part Number
M1.5S20#2812H
M1.5S20-2110
M1.5S20-2110H
M3S25-6020H
M3S30#7530H
M3S30-7522H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSModule Number of Teeth
(Teeth)
Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

389,111 VND

1 Piece(s) 4 Day(s) or more 101.520SteelHigh frequencyKeyway + Tap6.812Class 4H82-M44×1.8Finished productS45C10

226,475 VND

1 Piece(s) 4 Day(s) or more 101.520SteelNoRound hole610Class 3H7NoNoPilot Hole ProductS45C3

287,006 VND

1 Piece(s) 6 Day(s) or more 101.520SteelHigh frequencyRound hole610Class 4H8NoNoPilot Hole ProductS45C3

911,575 VND

1 Piece(s) 6 Day(s) or more 10325SteelHigh frequencyRound hole16.220Class 4H8NoNoPilot Hole ProductS45C17.5

1,300,513 VND

1 Piece(s) 6 Day(s) or more 10330SteelHigh frequencyKeyway + Tap18.630Class 4H82-M68×3.3Finished productS45C23.64

1,272,506 VND

1 Piece(s) 6 Day(s) or more 10330SteelHigh frequencyRound hole18.622Class 4H8NoNoPilot Hole ProductS45C23.64