(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Gear to bend the shaft angle to a right angle, and transmit the rotation with high accuracy
Part Number |
---|
M3S20-5816 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Module | Number of Teeth (Teeth) | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
541,175 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3 | 20 | Steel | No | Round hole | 13.6 | 16 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 23 |
Loading...Tải…
Shape | Miter Gear | Gear Ratio | 1 | Ground Tooth | No |
---|---|---|---|---|---|
Surface Treatment | No |
Please check the type/dimensions/specifications of the part M3S20-5816 in the Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M3S20-5816 trong chuỗi Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap.
Part Number |
---|
M1.5S20#2812H |
M1.5S20-2110 |
M1.5S20-2110H |
M3S20-5816H |
M3S25-6020H |
M3S30#7530H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Module | Number of Teeth (Teeth) | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
389,111 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.5 | 20 | Steel | High frequency | Keyway + Tap | 6.8 | 12 | Class 4 | H8 | 2-M4 | 4×1.8 | Finished product | S45C | 10 | ||
226,475 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.5 | 20 | Steel | No | Round hole | 6 | 10 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 3 | ||
287,006 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 1.5 | 20 | Steel | High frequency | Round hole | 6 | 10 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 3 | ||
684,316 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3 | 20 | Steel | High frequency | Round hole | 13.6 | 16 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 23 | ||
911,575 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 25 | Steel | High frequency | Round hole | 16.2 | 20 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 17.5 | ||
1,300,513 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 30 | Steel | High frequency | Keyway + Tap | 18.6 | 30 | Class 4 | H8 | 2-M6 | 8×3.3 | Finished product | S45C | 23.64 |