(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap (Part Number)

Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      178,526VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Gear to bend the shaft angle to a right angle, and transmit the rotation with high accuracy

Part Number
M1S25*2308
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSModule Number of Teeth
(Teeth)
Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

295,078 VND

1 Piece(s) 4 Day(s) or more 10125SteelNoRound hole+tap5.38Class 3H72-M4NoFinished productS45C8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Miter Gear Gear Ratio 1 Ground Tooth No
Surface Treatment No

Please check the type/dimensions/specifications of the part M1S25*2308 in the Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M1S25*2308 trong chuỗi Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap.

Products like this...

Part Number
M1.5S20#2812H
M1.5S20-2110
M1.5S20-2110H
M1S25*2310
M1S25-2306
M1S30*2608
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSModule Number of Teeth
(Teeth)
Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

389,111 VND

1 Piece(s) 4 Day(s) or more 101.520SteelHigh frequencyKeyway + Tap6.812Class 4H82-M44×1.8Finished productS45C10

226,475 VND

1 Piece(s) 4 Day(s) or more 101.520SteelNoRound hole610Class 3H7NoNoPilot Hole ProductS45C3

287,006 VND

1 Piece(s) 6 Day(s) or more 101.520SteelHigh frequencyRound hole610Class 4H8NoNoPilot Hole ProductS45C3

295,078 VND

1 Piece(s) 4 Day(s) or more 10125SteelNoRound hole+tap5.310Class 3H72-M4NoFinished productS45C8

230,788 VND

1 Piece(s) 4 Day(s) or more 10125SteelNoRound hole5.36Class 3H7NoNoPilot Hole ProductS45C8

343,285 VND

1 Piece(s) 6 Day(s) or more 10130SteelNoRound hole+tap8.98Class 3H72-M5NoFinished productS45C8.9