(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Gear to bend the shaft angle to a right angle, and transmit the rotation with high accuracy. Module size m0.5 to m5.0.
Part Number |
---|
B2S45-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,099,106 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 2 | 45 | 3 | Steel | No | Round hole | 13.4 | 14 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 16 |
Loading...Tải…
Shape | Straight | Ground Tooth | No | Surface Treatment | No |
---|
Please check the type/dimensions/specifications of the part B2S45-14 in the Bevel Gear, Straight series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B2S45-14 trong chuỗi Bevel Gear, Straight.
Part Number |
---|
B1.5S18#10H |
B1.5S18-8 |
B1.5S18-8-P-10 |
B2S45-14H |
B3S15-12H |
B3S18#20H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
466,591 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.5 | 18 | 2 | Steel | High frequency | Keyway + Tap | 9.8 | 10 | Class 4 | H8 | 2-M4 | 3×1.4 | Finished product | S45C | 22.96 | ||
346,463 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1.5 | 18 | 2 | Steel | No | Round hole | 9.8 | 8 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 12.5 | ||
537,437 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 1.5 | 18 | 2 | Steel | No | Round hole+tap | 9.8 | 10 | Class 4 | H7 | - | - | Finished product | S45C | 12.5 | ||
1,145,891 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 45 | 3 | Steel | High frequency | Round hole | 13.4 | 14 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 16 | ||
754,023 VND | 1 Piece(s) | 51 Day(s) or more | 10 | 3 | 15 | 3 | Steel | High frequency | Round hole | 23 | 12 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 20.3 | ||
865,172 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 18 | 2 | Steel | High frequency | Keyway + Tap | 20 | 20 | Class 4 | H8 | 2-M6 | 6×2.8 | Finished product | S45C | 18 |