(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Spiral Miter Gear (Part Number)

Spiral Miter Gear

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Spiral Miter Gear
  • Spiral Miter Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      218,076VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

JIS B 1704 grade 3 spiral miter gear. Module m1.0 / 1.5 / 2.0 / 2.5 / 3.0. High-strength, induction hardened teeth products also (JIS grade 4) also available. Directly mountable, tapped and slotted keyway machined product also available. Material S45C.

Part Number
M1.5S20R#2812H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSModule Number of Teeth
(Teeth)
Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

421,766 VND

1 Piece(s) 6 Day(s) or more 101.520High frequencyKeyway + Tap712Class 4H8Right2-M44×1.8Finished product10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Ground Tooth No Surface Treatment No Bending angle(deg) 35
Material (Details) S45C

Please check the type/dimensions/specifications of the part M1.5S20R#2812H in the Spiral Miter Gear series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M1.5S20R#2812H trong chuỗi Spiral Miter Gear.

Products like this...

Part Number
M1.5S20L-2810
M1.5S20L-2810H
M1.5S20L-2810H-P-12
M1.5S20R-2810
M1.5S20R-2810H
M1.5S20R-2810H-H-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSModule Number of Teeth
(Teeth)
Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

276,255 VND

1 Piece(s) 6 Day(s) or more 101.520NoRound hole710Class 3H7LeftNoNoPilot Hole Product10

312,390 VND

1 Piece(s) 6 Day(s) or more 101.520High frequencyRound hole710Class 4H8LeftNoNoPilot Hole Product10

544,126 VND

1 Piece(s) 13 Day(s) or more 101.520High frequencyRound hole+tap712Class 4H7Left--Finished product10

276,255 VND

1 Piece(s) 7 Day(s) or more 101.520NoRound hole710Class 3H7RightNoNoPilot Hole Product10

324,466 VND

1 Piece(s) 6 Day(s) or more 101.520High frequencyRound hole710Class 4H8RightNoNoPilot Hole Product10

481,176 VND

1 Piece(s) 13 Day(s) or more 101.520High frequencyRound hole712Class 4H7Right--Pilot Hole Product10