(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SUS bevel gear (Part Number)

SUS bevel gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      593,896VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

SUS304 made for straight bevel gear with excellent corrosion resistance. Module 0.8/ 1.0 / 1.5 / 2.0. Gear ratio 1: 2. Tapped at 2 points, directly mountable product also available.

Part Number
B2SU18-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

1,029,146 VND

1 Piece(s) 13 Day(s) or more 10218Round hole12.610H8NoNoPilot Hole Product15.12

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Straight Gear Ratio 2 Material Stainless Steel
Heat Treatment No Ground Tooth No Surface Treatment No
Accuracy(* New JIS) Class 4 Material (Details) SUS304

Please check the type/dimensions/specifications of the part B2SU18-10 in the SUS bevel gear series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B2SU18-10 trong chuỗi SUS bevel gear.

Products like this...

Part Number
B1.5SU36-10-H-12
B1.5SU36-10-H-13
B1.5SU36-10-H-14
B2SU36-12
B2SU36-12-H-13
B2SU36-12-H-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

1,884,966 VND

1 Piece(s) 13 Day(s) or more 101.536Round hole9.812H7--Pilot Hole Product10

1,884,966 VND

1 Piece(s) 13 Day(s) or more 101.536Round hole9.813H7--Pilot Hole Product10

1,884,966 VND

1 Piece(s) 13 Day(s) or more 101.536Round hole9.814H7--Pilot Hole Product10

2,221,960 VND

1 Piece(s) 6 Day(s) or more 10236Round hole12.612H8NoNoPilot Hole Product13

2,310,668 VND

1 Piece(s) 13 Day(s) or more 10236Round hole12.613H7--Pilot Hole Product13

2,310,668 VND

1 Piece(s) 13 Day(s) or more 10236Round hole12.614H7--Pilot Hole Product13