(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide. Black in color to prevent optical refraction.
Part Number |
---|
BSB26-80C5-J |
BSB26-80C-J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26,640,748 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 61~90 | 61~90 | 100.1~ | ±10 to 30mm | ±10 to 30mm | Micrometer Head | 35.1~40 | 80 | 80 | 255.8 | ±12.5 | ±12.5 | 40 | 40 | 0.06 | 0.08 | 0.06 | Side | Standard | Standard | Standard | - | 0.5mm | Clean Grease:AFF | ||
22,517,704 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 61~90 | 61~90 | 100.1~ | ±10 to 30mm | ±10 to 30mm | Micrometer Head | 35.1~40 | 80 | 80 | 255.8 | ±12.5 | ±12.5 | 40 | 40 | 0.06 | 0.08 | 0.06 | Side | Standard | Standard | Standard | - | 0.5mm | Clean Grease:AFF |
Loading...Tải…
Table Material | Stainless Steel | Table Surface Treatment | Low Temperature Black Chrome Plating | Travel Guide | Linear Ball |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Table Straightness(µm) | 3 |