(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide. Black in color to prevent optical refraction.
Part Number |
---|
BSB26-60CFH6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15,154,882 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | 30 | 0.13 | 0.16 | 0.13 | Side | Opposed | Standard | - | Hex wrench operation | 0.25mm | Standard Grease |
Loading...Tải…
Table Material | Stainless Steel | Table Surface Treatment | Low Temperature Black Chrome Plating | Travel Guide | Linear Ball |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Table Straightness(µm) | 3 |
Please check the type/dimensions/specifications of the part BSB26-60CFH6 in the Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BSB26-60CFH6 trong chuỗi Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26).
Part Number |
---|
BSB26-25AFH |
BSB26-25AFH-J |
BSB26-25AFH-L |
BSB26-60CFH6-J |
BSB26-60CFH6-L |
BSB26-60CFP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12,504,479 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | - | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Standard | - | Hex wrench operation | 0.25mm | Standard Grease | ||
13,682,436 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | - | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Standard | - | Hex wrench operation | 0.25mm | Clean Grease:AFF | ||
19,572,614 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | - | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Standard | - | Hex wrench operation | 0.25mm | Vacuum Grease:Fomblin | ||
16,333,036 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | 30 | 0.13 | 0.16 | 0.13 | Side | Opposed | Standard | - | Hex wrench operation | 0.25mm | Clean Grease:AFF | ||
22,223,212 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | 30 | 0.13 | 0.16 | 0.13 | Side | Opposed | Standard | - | Hex wrench operation | 0.25mm | Vacuum Grease:Fomblin | ||
13,603,355 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | 30 | 0.13 | 0.16 | 0.13 | Side | Standard | Standard | - | Knob Operation | 0.25mm | Standard Grease |