(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26) (Part Number)

Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26)
  • Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26)
  • Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26)
  • Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,636,749VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide. Black in color to prevent optical refraction.

Part Number
BSB26-40ARSH-J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

14,271,415 VND

1 Piece(s) 7 Day(s) or more 1026~4026~4050.1~100~ ±10mm~ ±10mm-30.1~35404095.1±6.5±6.532300.630.70.63CenterStandardRight and Left-Hex wrench operation0.5mmClean Grease:AFF

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Table Material Stainless Steel Table Surface Treatment Low Temperature Black Chrome Plating Travel Guide Linear Ball
Through Hole (Table Center Hole) No Table Straightness(µm) 3

Please check the type/dimensions/specifications of the part BSB26-40ARSH-J in the Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BSB26-40ARSH-J trong chuỗi Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26).

Products like this...

Part Number
BSB26-25AFH
BSB26-25AFH-J
BSB26-25AFH-L
BSB26-40ARSH-L
BSB26-40ASH
BSB26-40ASH-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

12,504,479 VND

1 Piece(s) 7 Day(s) or more 10~25~2530.1~50~ ±10mm~ ±10mm-20.1~25252538.2±3.2±3.2243032.22.2CenterStandardStandard-Hex wrench operation0.25mmStandard Grease

13,682,436 VND

1 Piece(s) 7 Day(s) or more 10~25~2530.1~50~ ±10mm~ ±10mm-20.1~25252538.2±3.2±3.2243032.22.2CenterStandardStandard-Hex wrench operation0.25mmClean Grease:AFF

19,572,614 VND

1 Piece(s) 7 Day(s) or more 10~25~2530.1~50~ ±10mm~ ±10mm-20.1~25252538.2±3.2±3.2243032.22.2CenterStandardStandard-Hex wrench operation0.25mmVacuum Grease:Fomblin

20,161,592 VND

1 Piece(s) 7 Day(s) or more 1026~4026~4050.1~100~ ±10mm~ ±10mm-30.1~35404095.1±6.5±6.532300.630.70.63CenterStandardRight and Left-Hex wrench operation0.5mmVacuum Grease:Fomblin

13,093,458 VND

1 Piece(s) 7 Day(s) or more 1026~4026~4050.1~100~ ±10mm~ ±10mm-30.1~35404095.1±6.5±6.532300.630.70.63CenterStandardStandard-Hex wrench operation0.5mmStandard Grease

14,271,415 VND

1 Piece(s) 7 Day(s) or more 1026~4026~4050.1~100~ ±10mm~ ±10mm-30.1~35404095.1±6.5±6.532300.630.70.63CenterStandardStandard-Hex wrench operation0.5mmClean Grease:AFF