(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Dovetail Type Stage, Feed Screw Short Lead Type (B08/BDBXS/BDBXR) (Part Number)

Dovetail Type Stage, Feed Screw Short Lead Type (B08/BDBXS/BDBXR)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,472,104VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A short-lead feed auger. Feed-knob and hex wrench-operated types available. 

[Features]
- 0.5 mm lead in X-axis and Z-axis stages.
- Handle knob and hex wrench-operated types save more space and prevents misoperation.

Part Number
B08-1R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)

4,141,143 VND

1 Piece(s) 4 Day(s) or more 10~25~255~30BrassBlack Oxide Coating1~15252529.4±51540Right and LeftKnob OperationWith Vernier Scale

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Stroke (Range Selectable) ~ ±10mm Feeding Method Feed Screw Travel Guide Dovetail Slide
Product Category Main Body Type X-Axis Stages Table Straightness(µm) 30
Feed Knob Position Center Clamp Standard Through Hole (Table Center Hole) No
Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B08-1R in the Dovetail Type Stage, Feed Screw Short Lead Type (B08/BDBXS/BDBXR) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B08-1R trong chuỗi Dovetail Type Stage, Feed Screw Short Lead Type (B08/BDBXS/BDBXR).

Products like this...

Part Number
B08-111
B08-111R
B08-11R
BDBXR-1815
BDBXS-25
BDBXS-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)

4,901,268 VND

1 Piece(s) 6 Day(s) or more 1041~6041~6030.1~50BrassBlack Oxide Coating15.1~20606039.2±91740StandardKnob OperationWith Vernier Scale

3,921,801 VND

1 Piece(s) 4 Day(s) or more 1041~6041~6030.1~50BrassBlack Oxide Coating15.1~20606039.2±91740Right and LeftKnob OperationWith Vernier Scale

4,294,585 VND

1 Piece(s) 4 Day(s) or more 1026~4026~405~30BrassBlack Oxide Coating1~15404029.4±71540Right and LeftKnob OperationWith Vernier Scale

4,156,094 VND

1 Piece(s) 7 Day(s) or more 1041~60~255~30AluminumBlack Anodize25.1~30601819.6±7.528-StandardKnob Operation-

2,472,104 VND

1 Piece(s) 4 Day(s) or more 10~25~255~30BrassBlack Oxide Coating1~15252529.4±31550StandardHex wrench operation-

2,579,587 VND

1 Piece(s) 7 Day(s) or more 1026~4026~405~30BrassBlack Oxide Coating15.1~20404029.4±51850StandardHex wrench operation-