(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Dovetail Type Stage, Feed Screw (B08/BDBYR/BDBYS) (Part Number)

Dovetail Type Stage, Feed Screw (B08/BDBYR/BDBYS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,944,208VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A feed auger XY-axis stage. Feed-knob and hex wrench-operated types available. 

[Features]
- ±7.5 mm travel in a compact body.

Part Number
B08-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)

8,554,547 VND

1 Piece(s) 6 Day(s) or more 1026~4026~405~30BrassBlack Oxide Coating25.1~30404027.4±7±730-StandardKnob OperationWith Vernier Scale

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Stroke (Distance along X-Axis) (Range Selectable)(mm) ~ ±10mm Stroke (Distance along Y-Axis) (Range Selectable)(mm) ~ ±10mm Travel Guide Dovetail Slide
Through Hole (Table Center Hole) No Feed Knob Position Center Clamp Standard
Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B08-12 in the Dovetail Type Stage, Feed Screw (B08/BDBYR/BDBYS) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B08-12 trong chuỗi Dovetail Type Stage, Feed Screw (B08/BDBYR/BDBYS).

Products like this...

Part Number
B08-112
B08-112R
B08-12R
B08-2
B08-2R
BDBYR-1815
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)

9,767,913 VND

1 Piece(s) 6 Day(s) or more 1041~6041~6030.1~50BrassBlack Oxide Coating30.1~35606033.3±9±934-StandardKnob OperationWith Vernier Scale

9,767,913 VND

1 Piece(s) 7 Day(s) or more 1041~6041~6030.1~50BrassBlack Oxide Coating30.1~35606033.3±9±934-Right and LeftKnob OperationWith Vernier Scale

7,347,476 VND

1 Piece(s) 4 Day(s) or more 1026~4026~405~30BrassBlack Oxide Coating25.1~30404027.4±7±730-Right and LeftKnob OperationWith Vernier Scale

6,710,498 VND

1 Piece(s) 6 Day(s) or more 10~25~255~30BrassBlack Oxide Coating25.1~30252528.4±5±530-StandardKnob OperationWith Vernier Scale

6,710,498 VND

1 Piece(s) 7 Day(s) or more 10~25~255~30BrassBlack Oxide Coating25.1~30252528.4±5±530-Right and LeftKnob OperationWith Vernier Scale

8,277,763 VND

1 Piece(s) 7 Day(s) or more 1041~60~255~30AluminumBlack Anodize50.1~60601814.7±7.5±7.55430StandardKnob Operation-