(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Thin XY-Axis Linear Ball Guide (SS) Stage (Part Number)

Thin XY-Axis Linear Ball Guide (SS) Stage
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,961,879VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

A guide stage with an integrated XY-axis structure. It is 18 mm thinner than an XY-axis combination stage. * The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number
BSS23-70AR1-J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

17,510,993 VND

1 Piece(s) 7 Day(s) or more 1061~9061~90100.1~~ ±10mm~ ±10mm25.1~307070219.5±6.5±6.526300.120.090.12CenterRight and Left-Knob Operation0.5mmClean Grease:AFF

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating Travel Guide Linear Ball
Through Hole (Table Center Hole) No Table Straightness(µm) 3 Clamp Standard

Please check the type/dimensions/specifications of the part BSS23-70AR1-J in the Thin XY-Axis Linear Ball Guide (SS) Stage series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BSS23-70AR1-J trong chuỗi Thin XY-Axis Linear Ball Guide (SS) Stage.

Products like this...

Part Number
BSS23-100AGP
BSS23-100AGP-J
BSS23-100AGP-L
BSS23-70AR1-L
BSS23-70ARFH
BSS23-70ARFH-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

20,603,424 VND

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm25.1~30100100329.3±12.5±12.526400.060.030.06CenterStandard-Knob Operation1mmStandard Grease

21,781,381 VND

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm25.1~30100100329.3±12.5±12.526400.060.030.06CenterStandard-Knob Operation1mmClean Grease:AFF

27,671,559 VND

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm25.1~30100100329.3±12.5±12.526400.060.030.06CenterStandard-Knob Operation1mmVacuum Grease:Fomblin

23,401,170 VND

1 Piece(s) 7 Day(s) or more 1061~9061~90100.1~~ ±10mm~ ±10mm25.1~307070219.5±6.5±6.526300.120.090.12CenterRight and Left-Knob Operation0.5mmVacuum Grease:Fomblin

15,744,057 VND

1 Piece(s) 7 Day(s) or more 1061~9061~90100.1~~ ±10mm~ ±10mm25.1~307070219.5±6.5±6.526300.120.090.12CenterRight and Left-Hex wrench operation0.25mmStandard Grease

16,922,014 VND

1 Piece(s) 7 Day(s) or more 1061~9061~90100.1~~ ±10mm~ ±10mm25.1~307070219.5±6.5±6.526300.120.090.12CenterRight and Left-Hex wrench operation0.25mmClean Grease:AFF