(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Dovetail Type Stage (Part Number)

Dovetail Type Stage
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,346,790VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This unit type has stages equipped with a rack rail and pinion gear. Produces quick, large movements, suitable for simple positioning and retreat.

Part Number
B05-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Double handle / single handle Feed method (rack & pinion type)

3,346,790 VND

1 Piece(s) 4 Day(s) or more 10~25~255~30~ ±10mmBrassBlack Oxide Coating15.1~20252529.4±5183050Single Handle-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Feeding Method Rack & Pinion Travel Guide Dovetail Slide Product Category Main Body
Type X-Axis Stages Feed Knob Position Side Clamp Standard
Reversed Standard Through Hole (Table Center Hole) No Feed method (with vernier scale) With Vernier Scale

Please check the type/dimensions/specifications of the part B05-01 in the Dovetail Type Stage series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B05-01 trong chuỗi Dovetail Type Stage.

Products like this...

Part Number
B05-11BM
B05-11NHM
B05-1NH
B05-1NHM
B06-11
B06-11BM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Double handle / single handle Feed method (rack & pinion type)

8,266,746 VND

1 Piece(s) 4 Day(s) or more 1026~4061~9030.1~50±10 to 30mmAluminumBlack Anodize25.1~30408039.2±30293050Single HandleCoarse/Fine Feeds

5,293,133 VND

1 Piece(s) 4 Day(s) or more 1026~4061~9030.1~50±10 to 30mmAluminumBlack Anodize25.1~30408039.2±30293050Single Handle-

4,093,144 VND

1 Piece(s) 4 Day(s) or more 1026~4026~405~30~ ±10mmAluminumBlack Anodize30.1~35404029.4±10352040Single Handle-

3,792,556 VND

1 Piece(s) 4 Day(s) or more 1026~4026~405~30~ ±10mmAluminumBlack Anodize25.1~30404029.4±10292030Single Handle-

4,944,208 VND

1 Piece(s) 7 Day(s) or more 1041~6041~6030.1~50±10 to 30mmAluminumBlack Anodize35.1~40606039.2±2039.53060Double handle-

8,057,633 VND

1 Piece(s) 4 Day(s) or more 1041~6041~6030.1~50±10 to 30mmAluminumBlack Anodize30.1~35606039.2±2033.53040Single HandleCoarse/Fine Feeds