(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL) (Part Number)

Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,084,346VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide.

Part Number
BSS16-50AZR15-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

11,768,158 VND

1 Piece(s) 7 Day(s) or more 1041~6041~60100.1~~ ±10mmFeed Screw15.1~205050147±6.5161150.150.140.09CenterDiscRelative Position-Knob Operation0.5mmVacuum Grease:Fomblin

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating Travel Guide Linear Ball
Product Category Main Body Type X-Axis Stages Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part BSS16-50AZR15-L in the Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BSS16-50AZR15-L trong chuỗi Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL).

Products like this...

Part Number
BSL16-4025ARGP
BSL16-4025C
BSL16-4025CGP
BSS16-50AZR5
BSS16-50AZR5-J
BSS16-50AZR5-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

8,491,141 VND

1 Piece(s) 7 Day(s) or more 1061~9026~40100.1~±10 to 30mmFeed Screw15.1~208040147±12.5163200.150.130.25CenterStandardRight and Left-Knob Operation1mm-

13,508,733 VND

1 Piece(s) 7 Day(s) or more 1061~9026~40100.1~±10 to 30mmMicrometer Head15.1~208040147±12.5163200.150.130.25SideStandardStandardStandard-0.5mm-

13,390,111 VND

1 Piece(s) 7 Day(s) or more 1061~9026~40100.1~±10 to 30mmFeed Screw15.1~208040147±12.5163200.150.130.25SideStandardStandard-Knob Operation1mm-

9,117,558 VND

1 Piece(s) 7 Day(s) or more 1041~6041~60100.1~~ ±10mmMicrometer Head15.1~205050147±6.5161150.150.140.09CenterDiscRelative PositionStandard-0.5mmStandard Grease

9,634,144 VND

1 Piece(s) 7 Day(s) or more 1041~6041~60100.1~~ ±10mmMicrometer Head15.1~205050147±6.5161150.150.140.09CenterDiscRelative PositionStandard-0.5mmClean Grease:AFF

12,651,626 VND

1 Piece(s) 7 Day(s) or more 1041~6041~60100.1~~ ±10mmMicrometer Head15.1~205050147±6.5161150.150.140.09CenterDiscRelative PositionStandard-0.5mmVacuum Grease:Fomblin