(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Crossed Roller Guide Stage (B11) (Part Number)

Crossed Roller Guide Stage (B11)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,988,808VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An X-axis cross roller guide stage. 

[Features]
- Cross roller guide stage with a stage surface of 25/40/60 mm.
- Made of lightweight aluminum (black anodized).
- Various options supported.

 
Part Number
B11-25AN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

6,824,005 VND

1 Piece(s) 6 Day(s) or more 10~25~255~30~ ±10mmMicrometer Head1~1525259.8±3.2153.032.851.8CenterStandardStandard-0.5mmStandard Grease

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Table Material Aluminum Table Surface Treatment Black Anodize Travel Guide Cross Roller
Product Category Main Body Type X-Axis Stages Table Straightness(µm) 3
Table Parallelism(µm) 30 Clamp Standard Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part B11-25AN in the Crossed Roller Guide Stage (B11) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B11-25AN trong chuỗi Crossed Roller Guide Stage (B11).

Products like this...

Part Number
B11-100BR
B11-100C
B11-100CR
B11-25AN1
B11-25ANFH
B11-25ANFP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

20,461,196 VND

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~~ ±10mmMicrometer Head15.1~20100100147±6.5200.060.070.05CenterRight and LeftCoarse/Fine Feeds-Coarse feed 0.5mm, Fine feed 0.025mmStandard Grease

8,168,692 VND

1 Piece(s) 4 Day(s) or more 1091~12091~120100.1~±10 to 30mmMicrometer Head15.1~20100100147±12.5200.060.070.05SideStandardStandard-0.5mmStandard Grease

8,168,692 VND

1 Piece(s) 6 Day(s) or more 1091~12091~120100.1~±10 to 30mmMicrometer Head15.1~20100100147±12.5200.060.070.05SideRight and LeftStandard-0.5mmStandard Grease

5,975,750 VND

1 Piece(s) 14 Day(s) or more 10~25~255~30~ ±10mmFeed Screw1~1525259.8±3.2153.032.851.8CenterStandard-Knob Operation0.5mmStandard Grease

5,789,653 VND

1 Piece(s) 7 Day(s) or more 10~25~255~30~ ±10mmFeed Screw1~1525259.8±3.2153.032.851.8CenterStandard-Hex wrench operation0.25mmStandard Grease

5,902,767 VND

1 Piece(s) 14 Day(s) or more 10~25~255~30~ ±10mmFeed Screw1~1525259.8±3.2153.032.851.8CenterStandard-Knob Operation0.25mmStandard Grease