(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

XZ-Axis Linear Ball Guide (SS) Stage (Part Number)

XZ-Axis Linear Ball Guide (SS) Stage

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,625,659VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

A thin structure with integrated guide and main body. The guide delivers high-strength and precision by using stainless steel for the main body and a gothic arc groove for the guide section.

Part Number
BSB66-60AR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Feed Knob Position Reversed

18,098,004 VND

1 Piece(s) 7 Day(s) or more 1041~6041~6030.1~50~ ±10mm~ ±10mmLow Temperature Black Chrome Plating606049±6.5±6.5CenterRight and Left

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type XZ Feeding Method Micrometer Head Table Material Stainless Steel
Travel Guide Linear Ball Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No
Clamp Standard Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BSB66-60AR in the XZ-Axis Linear Ball Guide (SS) Stage series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BSB66-60AR trong chuỗi XZ-Axis Linear Ball Guide (SS) Stage.

Products like this...

Part Number
BSB66-25CR
BSB66-40A
BSB66-40AR
BSB66-60C
BSB66-60CR
BSB66-80A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Feed Knob Position Reversed

16,248,446 VND

1 Piece(s) 7 Day(s) or more 10~25~255~30~ ±10mm~ ±10mmLow Temperature Black Chrome Plating25259.8±3.2±3.2SideRight and Left

16,582,280 VND

1 Piece(s) 7 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mmLow Temperature Black Chrome Plating404049±6.5±6.5CenterStandard

16,582,280 VND

1 Piece(s) 7 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mmLow Temperature Black Chrome Plating404049±6.5±6.5CenterRight and Left

14,257,644 VND

1 Piece(s) 7 Day(s) or more 1041~6041~6030.1~50~ ±10mm~ ±10mmLow Temperature Black Chrome Plating606049±6.5±6.5SideStandard

18,098,004 VND

1 Piece(s) 7 Day(s) or more 1041~6041~6030.1~50~ ±10mm~ ±10mmLow Temperature Black Chrome Plating606049±6.5±6.5SideRight and Left

24,689,880 VND

1 Piece(s) 7 Day(s) or more 1061~9061~9030.1~50±10 to 30mm±10 to 30mmLow Temperature Black Chrome Plating808049±12.5±12.5CenterStandard