(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A thin structure with integrated guide and main body. The guide delivers high-strength and precision by using stainless steel for the main body and a gothic arc groove for the guide section.
Part Number |
---|
BSS66-25CR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Table Surface Treatment | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Z Distance) (mm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14,187,022 VND | 1 Piece(s) | 6 Day(s) or more | 10 | ~25 | ~25 | 5~30 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 25 | 25 | 9.8 | ±3.2 | ±3.2 | Side | Right and Left |
Loading...Tải…
Type | XZ | Feeding Method | Micrometer Head | Table Material | Stainless Steel |
---|---|---|---|---|---|
Travel Guide | Linear Ball | Z-Axis Stage Surface | Vertical | Through Hole (Table Center Hole) | No |
Clamp | Standard | Feed method (micrometer type) | Standard | Feed pitch(mm) | 0.5mm |
Please check the type/dimensions/specifications of the part BSS66-25CR in the XZ-Axis Linear Ball Guide (SS) Stage series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BSS66-25CR trong chuỗi XZ-Axis Linear Ball Guide (SS) Stage.
Part Number |
---|
BSB66-25CR |
BSB66-40A |
BSB66-40AR |
BSS66-40A |
BSS66-40AR |
BSS66-40C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Table Surface Treatment | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Z Distance) (mm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16,248,446 VND | 1 Piece(s) | 7 Day(s) or more | 10 | ~25 | ~25 | 5~30 | ~ ±10mm | ~ ±10mm | Low Temperature Black Chrome Plating | 25 | 25 | 9.8 | ±3.2 | ±3.2 | Side | Right and Left | ||
16,582,280 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | ~ ±10mm | Low Temperature Black Chrome Plating | 40 | 40 | 49 | ±6.5 | ±6.5 | Center | Standard | ||
16,582,280 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | ~ ±10mm | Low Temperature Black Chrome Plating | 40 | 40 | 49 | ±6.5 | ±6.5 | Center | Right and Left | ||
15,013,441 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 40 | 40 | 49 | ±6.5 | ±6.5 | Center | Standard | ||
14,815,148 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 40 | 40 | 49 | ±6.5 | ±6.5 | Center | Right and Left | ||
12,625,659 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 40 | 40 | 49 | ±6.5 | ±6.5 | Side | Standard |