(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A lightweight and high precision stage. The XY axis is assembled within 10μm of perpendicularity.
[Features]
· A cross-roller guide stage XY axis combined type with a stage surface size of either 80, 100 or 120 mm.
· The lightweight main body is made of aluminum (black alumite).
· Various options are supported.
Part Number |
---|
B21-40A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13,372,406 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | Micrometer Head | 35.1~40 | 40 | 40 | 17.6 | ±6.5 | ±6.5 | 40 | 0.66 | 0.84 | 0.66 | Center | Standard | Standard | 0.5mm |
Loading...Tải…
Table Material | Aluminum | Table Surface Treatment | Black Anodize | Travel Guide | Cross Roller |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Table Straightness(µm) | 3 | Table Parallelism(µm) | 60 |
Clamp | Standard |
Please check the type/dimensions/specifications of the part B21-40A in the XY Axis Crossed Roller Guide Stage series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần B21-40A trong chuỗi XY Axis Crossed Roller Guide Stage.
Part Number |
---|
B21-100BR |
B21-100C |
B21-100CR |
B21-40A1 |
B21-40AR |
B21-40B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40,887,968 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 91~120 | 91~120 | 100.1~ | ~ ±10mm | ~ ±10mm | - | 35.1~40 | 100 | 100 | 140.1 | ±6.5 | ±6.5 | 40 | 0.11 | 0.14 | 0.11 | Center | Right and Left | Coarse/Fine Feeds | Coarse feed 0.5mm, Fine feed 0.025mm | ||
18,007,512 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 91~120 | 91~120 | 100.1~ | ±10 to 30mm | ±10 to 30mm | - | 35.1~40 | 100 | 100 | 140.1 | ±12.5 | ±12.5 | 40 | 0.11 | 0.14 | 0.11 | Side | Standard | Standard | 0.5mm | ||
18,007,512 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 91~120 | 91~120 | 100.1~ | ±10 to 30mm | ±10 to 30mm | - | 35.1~40 | 100 | 100 | 140.1 | ±12.5 | ±12.5 | 40 | 0.11 | 0.14 | 0.11 | Side | Right and Left | Standard | 0.5mm | ||
11,075,705 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | Feed Screw | 35.1~40 | 40 | 40 | 17.6 | ±6.5 | ±6.5 | 40 | 0.66 | 0.84 | 0.66 | Center | Standard | Standard | 0.5mm | ||
14,200,989 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | - | 35.1~40 | 40 | 40 | 17.6 | ±6.5 | ±6.5 | 40 | 0.66 | 0.84 | 0.66 | Center | Right and Left | Standard | 0.5mm | ||
33,436,426 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | ~ ±10mm | - | 35.1~40 | 40 | 40 | 17.6 | ±6.5 | ±6.5 | 40 | 0.66 | 0.84 | 0.66 | Center | Standard | Coarse/Fine Feeds | Coarse feed 0.5mm, Fine feed 0.025mm |