(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plate Type Metal Frame Caster (Part Number)

Plate Type Metal Frame Caster
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      571,841VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A type of caster that is installed to pipes using mounting hardware such as caster plates or caster bases. The frame is made of metal.

 
Part Number
ST-130S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

1,072,078 VND

1 Piece(s) 8 Day(s) or more Flexible177140.01~220.00With Rotation Stopper180[Synthetic Rubber] Rubber (Black)10710712010513038

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel Characteristics No Fitting Material Steel Application Streamlining of Logistics, Hand Truck / Pipe Shelf / Factory facilities
Load Category Medium Load

Please check the type/dimensions/specifications of the part ST-130S in the Plate Type Metal Frame Caster series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ST-130S trong chuỗi Plate Type Metal Frame Caster.

Products like this...

Part Number
SK-130VU
SK-150
SK-150VU
ST-130SVU
ST-130VU
ST-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

1,338,133 VND

1 Piece(s) 12 Day(s) or more fixation177220.01~320.00No260Urethane1071071389013038

747,130 VND

1 Piece(s) 13 Day(s) or more fixation198140.01~220.00No200[Synthetic Rubber] Rubber (Black)1071071389015042

1,488,335 VND

1 Piece(s) 11 Day(s) or more fixation198220.01~320.00No300Urethane1071071389015042

1,737,343 VND

1 Piece(s) 12 Day(s) or more Flexible177220.01~320.00With Rotation Stopper260Urethane10710712010513038

1,522,998 VND

1 Piece(s) 8 Day(s) or more Flexible177220.01~320.00No260Urethane10710712010513038

872,110 VND

1 Piece(s) 8 Day(s) or more Flexible198140.01~220.00No200[Synthetic Rubber] Rubber (Black)10710712010515042