(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Mount TYPE M (Part Number)

High Mount TYPE M
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      761,304VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Demonstrates high vibration-proofing performance with a compact body. Selection is possible from a wide variety to suit the application.

Part Number
M-10B-200L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSWidth W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Height Adjustment Value L2
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Shape D1
(φ)
Min Scope Load
(N)
Max Scope Load
(N)

912,438 VND

1 Piece(s) 6 Day(s) or more 101006.320018391210031506300

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Mount Type Mounting Shape Type Rubber Mount Type Height Adjusting Handle Presence
Thread Material Steel Thread Surface Treatment Bright Chromate Plating Body Material Steel
Main Body Surface Treatment Melamine Baked Finish Bottom Rubber Material Chloroprene Rubber Properties Standard / Oil Resistance / Performance of Vibration Proofing

Please check the type/dimensions/specifications of the part M-10B-200L in the High Mount TYPE M series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M-10B-200L trong chuỗi High Mount TYPE M.

Products like this...

Part Number
M-10A
M-10A-200L
M-10B
M-10H
M-10H-200L
M-14A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSWidth W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Height Adjustment Value L2
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Shape D1
(φ)
Min Scope Load
(N)
Max Scope Load
(N)

761,304 VND

1 Piece(s) 6 Day(s) or more 101003.19018391210015503100

883,500 VND

1 Piece(s) 12 Day(s) or more 101003.120018391210015503100

847,100 VND

1 Piece(s) 6 Day(s) or more 101006.39018391210031506300

850,605 VND

1 Piece(s) 6 Day(s) or more 1010015120223512100750015000

887,003 VND

1 Piece(s) 12 Day(s) or more 1010015200223512100750015000

1,096,514 VND

1 Piece(s) 6 Day(s) or more 101406.312019471614031006300