(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Mount TYPE LM (Part Number)

High Mount TYPE LM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,012,708VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Demonstrates high vibration-proofing performance with a compact body.
· An LM type handle that also facilitates level adjustments.

Part Number
LM-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSWidth W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Height Adjustment Value L2
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Shape W
(mm)
Min Scope Load
(N)
Max Scope Load
(N)

1,012,708 VND

1 Piece(s) 6 Day(s) or more 101102.88515471211014002800

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Mount Type Mounting Shape Type Rubber Mount Type Height Adjusting Handle Presence
Thread Material Steel Thread Surface Treatment Bright Chromate Plating Body Material Casting
Main Body Surface Treatment Melamine Baked Finish Bottom Rubber Material Chloroprene Rubber Properties Standard / Oil Resistance / Performance of Vibration Proofing

Please check the type/dimensions/specifications of the part LM-11 in the High Mount TYPE LM series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LM-11 trong chuỗi High Mount TYPE LM.

Products like this...

Part Number
LM-11-200L
LM-13
LM-13-200L
LM-16
LM-16-200L
LM-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSWidth W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Height Adjustment Value L2
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Shape W
(mm)
Min Scope Load
(N)
Max Scope Load
(N)

1,096,373 VND

1 Piece(s) 6 Day(s) or more 101102.820015471211014002800

1,347,093 VND

1 Piece(s) 6 Day(s) or more 10130611020511613028006000

1,403,918 VND

1 Piece(s) 6 Day(s) or more 10130620020511613028006000

2,702,046 VND

1 Piece(s) Same day 1016012110246516160600012000

2,881,076 VND

1 Piece(s) 12 Day(s) or more 1016012200246516160600012000

3,362,183 VND

1 Piece(s) 6 Day(s) or more 10200181302776202001200018000