(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
For applications such as umps, blowers, engines, generators, electric motors, and compressors
Various sizes from ⌀8 to ⌀150 are available.
Small size, and relatively large spring constant enable supporting a heavy load.
Wide range of applications, such as in compression, shear, and inclination directions depending on mounting method, is available.
Part Number |
---|
KA-35-35H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Max. allowable load (Including max. vertical supports) (N) | Usage Characteristic | Types of connection | Connection screw M | Height H (mm) | Spring Constant (N/mm) | Hardness (Shore A) | Materials of Vibration Proofer | Outer Diameter D1 (φ) | External shape A (mm) | Fitting Material SUS-compatible | Ambient Operating Temperature (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
219,260 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 370 | Standard | Both ends threaded | M8 | 35 | 150 | 60 | Natural Rubber | 35 | - | No | ~50 |
Loading...Tải…
Types | Anti-vibration Rubber | Application | Cushion / Vibration Damping Proofing / Vibration Isolation | Types of Anti vibration Rubber | Round shape |
---|---|---|---|---|---|
Color | Black |
Please check the type/dimensions/specifications of the part KA-35-35H in the Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KA-35-35H trong chuỗi Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB).
Part Number |
---|
KA-12 |
KA-12(45) |
KA-120 |
KA-35-35H(45) |
KA-35-35HCR |
KA-35-35HSUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Max. allowable load (Including max. vertical supports) (N) | Usage Characteristic | Types of connection | Connection screw M | Height H (mm) | Spring Constant (N/mm) | Hardness (Shore A) | Materials of Vibration Proofer | Outer Diameter D1 (φ) | External shape A (mm) | Fitting Material SUS-compatible | Ambient Operating Temperature (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148,733 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 78 | Standard | Both ends threaded | M5 | 16 | 41 | 60 | Natural Rubber | 12 | - | No | ~50 | ||
150,326 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 47 | Standard | Both ends threaded | M5 | 16 | 25 | 45 | Natural Rubber | 12 | - | No | ~50 | ||
1,238,711 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 7700 | Standard | Both ends threaded | M16 | 60 | 2160 | 60 | Natural Rubber | 120 | - | No | ~50 | ||
190,320 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 220 | Standard | Both ends threaded | M8 | 35 | 90 | 45 | Natural Rubber | 35 | - | No | ~50 | ||
227,936 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 370 | Oil Resistance / Ozone Resistance / Standard / Weather Resistance | Both ends threaded | M8 | 35 | 150 | 60 | Chloroprene | 35 | - | No | ~70 | ||
345,215 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 370 | Standard | Both ends threaded | M8 | 35 | 150 | 60 | Natural Rubber | 35 | - | Presence | ~50 |