(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB) (Part Number)

Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      46,671VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

For applications such as umps, blowers, engines, generators, electric motors, and compressors
Various sizes from ⌀8 to ⌀150 are available.

Small size, and relatively large spring constant enable supporting a heavy load.
Wide range of applications, such as in compression, shear, and inclination directions depending on mounting method, is available.

Part Number
KA-12CR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMax. allowable load (Including max. vertical supports)
(N)
Usage Characteristic Types of connection Connection screw M Height H
(mm)
Spring Constant
(N/mm)
Hardness
(Shore A)
Materials of Vibration Proofer Outer Diameter D1
(φ)
External shape A
(mm)
Fitting Material SUS-compatible Ambient Operating Temperature
(℃)

150,326 VND

1 Piece(s) 6 Day(s) or more 1078Standard / Weather Resistance / Oil Resistance / Ozone ResistanceBoth ends threadedM5164160Chloroprene12-No~70

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Types of Anti vibration Rubber Round shape
Color Black

Please check the type/dimensions/specifications of the part KA-12CR in the Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KA-12CR trong chuỗi Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB).

Products like this...

Part Number
KA-12
KA-12(45)
KA-120
KA-12SUS
KA-15
KA-15(45)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMax. allowable load (Including max. vertical supports)
(N)
Usage Characteristic Types of connection Connection screw M Height H
(mm)
Spring Constant
(N/mm)
Hardness
(Shore A)
Materials of Vibration Proofer Outer Diameter D1
(φ)
External shape A
(mm)
Fitting Material SUS-compatible Ambient Operating Temperature
(℃)

148,733 VND

1 Piece(s) 6 Day(s) or more 1078StandardBoth ends threadedM5164160Natural Rubber12-No~50

150,326 VND

1 Piece(s) 6 Day(s) or more 1047StandardBoth ends threadedM5162545Natural Rubber12-No~50

1,238,711 VND

1 Piece(s) 6 Day(s) or more 107700StandardBoth ends threadedM1660216060Natural Rubber120-No~50

193,355 VND

1 Piece(s) 6 Day(s) or more 1078StandardBoth ends threadedM5164160Natural Rubber12-Presence~50

46,671 VND

1 Piece(s) 6 Day(s) or more 10130StandardBoth ends threadedM5157460Natural Rubber15-No~50

125,628 VND

1 Piece(s) 6 Day(s) or more 1078StandardBoth ends threadedM5154445Natural Rubber15-No~50