(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
FK Series Small Size (Part Number)

FK Series Small Size

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • FK Series Small Size
  • FK Series Small Size
  • FK Series Small Size
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      773,090VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Our standard small size fixed dampers These dampers are available in wide range of shock absorbing properties and sizes up to large thread outer diameter M36.

Part Number
FK-1612L-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Body Material Maximum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

1,345,593 VND

1 Piece(s) 4 Day(s) or more 1012M161614.7[Steel] Steel19011029409.86016235Available

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body/Related Parts Main Body Construction Fixed Type Orifice Structure Multi-orifice
Operating Environment Standard Minimum Collision Velocity(m/s) 0.3 Allowable Angular Misalignment Degree(deg) ±2.5
Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part FK-1612L-C in the FK Series Small Size series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FK-1612L-C trong chuỗi FK Series Small Size.

Products like this...

Part Number
FK-0404L-S
FK-0604H-C
FK-0604H-S
FK-1612L-S
FK-1612M-C
FK-1612M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Body Material Maximum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

1,298,581 VND

1 Piece(s) 4 Day(s) or more 104M440.1Stainless Steel128.612142.54544.5No

1,212,743 VND

1 Piece(s) 4 Day(s) or more 104M660.5Stainless Steel1333363345622.5Available

1,069,316 VND

1 Piece(s) 4 Day(s) or more 104M660.5Stainless Steel1293363345622.5No

1,239,498 VND

1 Piece(s) 4 Day(s) or more 1012M161614.7[Steel] Steel17511029409.86016235No

1,345,593 VND

1 Piece(s) 4 Day(s) or more 1012M161614.7[Steel] Steel2903029409.86016235Available

1,268,440 VND

1 Piece(s) 4 Day(s) or more 1012M161614.7[Steel] Steel2753029409.86016235No