(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Manufacturer's standard adjustable damper with a dust-proof seal installed, allowing for improved durability in environments with dust when compared with the manufacturer's standard products.
Part Number |
---|
FA-S1210MD-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Structure | Maximum Collision Velocity (m/s) | Minimum Collision Velocity (m/s) | Full Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | O.D. (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,284,351 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 10 | M12 | 12 | 4.9 | Multi-orifice | 3 | 0.7 | 76 | 4 | 1470 | 9.8 | 60 | 12 | 98 | No |
Loading...Tải…
Main Body/Related Parts | Main Body | Construction | Adjustable Type | Operating Environment | Dust Resistance |
---|---|---|---|---|---|
Body Material | Steel | Allowable Angular Misalignment Degree(deg) | 2.5 | Operating Temperature Range(°C) | -5::70 |