(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ultra Spring Compression Coil Spring (Part Number)

Ultra Spring Compression Coil Spring

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Ultra Spring Compression Coil Spring
  • Ultra Spring Compression Coil Spring
  • Ultra Spring Compression Coil Spring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,080VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Package items among VONA in-stock items are sold separately (Available for individual purchase).
  • The price of this product varies (downward) depending on quantity. For details, confirm with "price check".
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

UltraSpring control loading at two-points: Load @ Standard Height and Load @ Allowable Height (= height @ compressed length). Therefore, UltraSpring maintain their load characteristics closer to their calculated life based on these general allowable maximum deflections.

[Accurate Quality Control]
All UltraSpring products manufactured by Accurate Inc. have lot numbers and full traceability.

 

Part Number
DC524
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFree Height Hf
(mm)
Coil Internal Diameter ID
(Ø)
Coil Outer Diameter OD
(Ø)
Height H2 in Allowable Load
(mm)
Spring Constant K
(N/mm)
Allowable Load(Range Specification)
(N)
Allowable Load P2
(N)
Material Wire diameter d
(Ø)
End Face State Total coils Nt Load Height H1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Solid Height Hs
(mm)
Ordering Unit
(piece)

12,670 VND

1 Piece(s) Same day 1011.52.73.76.72.2858.51~16.0010.59SWP-B0.5Grounded10.58.386.873.25.3-

Loading...Tải…

  1. 1
 

Please check the type/dimensions/specifications of the part DC524 in the Ultra Spring Compression Coil Spring series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DC524 trong chuỗi Ultra Spring Compression Coil Spring.

Products like this...

Part Number
C104
C105
C106
DC525
DC526
DC527
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFree Height Hf
(mm)
Coil Internal Diameter ID
(Ø)
Coil Outer Diameter OD
(Ø)
Height H2 in Allowable Load
(mm)
Spring Constant K
(N/mm)
Allowable Load(Range Specification)
(N)
Allowable Load P2
(N)
Material Wire diameter d
(Ø)
End Face State Total coils Nt Load Height H1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Solid Height Hs
(mm)
Ordering Unit
(piece)

7,650 VND

1 Piece(s) 5 Day(s) or more 10112.6340.098~1.500.69SUS304WPB0.2Not Grounded8.560.492.81.9-

11,980 VND

1 Piece(s) Same day 10163.5444.570.069~1.500.78SUS304WPB0.23Not Grounded8.58.860.493.772.2-

6,873 VND

1 Piece(s) Same day 1061.622.880.314~1.500.98SUS304WPB0.2Not Grounded9.54.120.591.82.1-

28,783 VND

1 Piece(s) 5 Day(s) or more 10175.676.937.111.1678.51~16.0011.08SWP-B0.63Grounded7.510.856.916.34.7-

24,120 VND

1 Piece(s) 5 Day(s) or more 1025.55.676.9310.210.7558.51~16.0011.08SWP-B0.63Grounded10.515.996.916.36.6-

52,088 VND

1 Piece(s) 5 Day(s) or more 1036.55.676.9314.020.518.51~16.0011.08SWP-B0.63Grounded14.522.516.916.39.1-