(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
UltraSpring control loading at two-points: Load @ Standard Height and Load @ Allowable Height (= height @ compressed length). Therefore, UltraSpring maintain their load characteristics closer to their calculated life based on these general allowable maximum deflections.
[Accurate Quality Control]
All UltraSpring products manufactured by Accurate Inc. have lot numbers and full traceability.
Part Number |
---|
C101 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,655 VND | 1 Piece(s) | Same day | 10 | 15 | 3.1 | 3.5 | 4.5 | 0.059 | ~1.50 | 0.62 | SUS304WPB | 0.2 | Not Grounded | 8.5 | 8.33 | 0.39 | 3.3 | 1.9 | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part C101 in the Ultra Spring Compression Coil Spring series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C101 trong chuỗi Ultra Spring Compression Coil Spring.
Part Number |
---|
C102 |
C103 |
C104 |
C105 |
C106 |
C107 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Height Hf (mm) | Coil Internal Diameter ID (Ø) | Coil Outer Diameter OD (Ø) | Height H2 in Allowable Load (mm) | Spring Constant K (N/mm) | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Material | Wire diameter d (Ø) | End Face State | Total coils Nt | Load Height H1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Solid Height Hs (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,873 VND | 1 Piece(s) | Same day | 10 | 4.5 | 2.1 | 2.5 | 1.92 | 0.324 | ~1.50 | 0.83 | SUS304WPB | 0.2 | Not Grounded | 5.5 | 2.98 | 0.49 | 2.3 | 1.3 | - | ||
10,758 VND | 1 Piece(s) | Same day | 10 | 8 | 2.1 | 2.5 | 3.28 | 0.177 | ~1.50 | 0.83 | SUS304WPB | 0.2 | Not Grounded | 8.5 | 5.22 | 0.49 | 2.3 | 1.9 | - | ||
7,650 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 11 | 2.6 | 3 | 4 | 0.098 | ~1.50 | 0.69 | SUS304WPB | 0.2 | Not Grounded | 8.5 | 6 | 0.49 | 2.8 | 1.9 | - | ||
11,980 VND | 1 Piece(s) | Same day | 10 | 16 | 3.54 | 4 | 4.57 | 0.069 | ~1.50 | 0.78 | SUS304WPB | 0.23 | Not Grounded | 8.5 | 8.86 | 0.49 | 3.77 | 2.2 | - | ||
6,873 VND | 1 Piece(s) | Same day | 10 | 6 | 1.6 | 2 | 2.88 | 0.314 | ~1.50 | 0.98 | SUS304WPB | 0.2 | Not Grounded | 9.5 | 4.12 | 0.59 | 1.8 | 2.1 | - | ||
15,421 VND | 1 Piece(s) | Same day | 10 | 7 | 2.1 | 2.5 | 2.71 | 0.206 | ~1.50 | 0.88 | SUS304WPB | 0.2 | Not Grounded | 7.5 | 4.14 | 0.59 | 2.3 | 1.7 | - |