(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Standard springs that are produced by accurate quality control.
These springs are controlled by measuring loading at two points: allowable load and independently established standard load—in addition to the required dimensions.
All products have lot numbers and full traceability.
Part Number |
---|
E668 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Length L2 in Allowable Load (mm) | Free Length Lf (mm) | O.D. OD (Ø) | Initial Tension Pi (N) | Spring Constant K (N/mm) | Load Length L1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Wire diameter d (Ø) | Total coils Nt | Maximum Elastic Curve Equation (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34,126 VND | 1 Piece(s) | 6 Day(s) or more | 10 | SUS304WPB | 30.01~60.00 | 34.52 | 154.8 | 92.9 | 10 | 8.826 | 0.415 | 123.9 | 21.67 | 8.8 | 1.2 | 62.5 | 61.9 | - |
Loading...Tải…
Hook Type | Reverse Hook | Hook Facing Angle | 180° |
---|
Please check the type/dimensions/specifications of the part E668 in the Ultra Spring Extension Coil Spring series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E668 trong chuỗi Ultra Spring Extension Coil Spring.
Part Number |
---|
DE004 |
DE006 |
DE007 |
E669 |
E670 |
E671 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Allowable Load(Range Specification) (N) | Allowable Load P2 (N) | Length L2 in Allowable Load (mm) | Free Length Lf (mm) | O.D. OD (Ø) | Initial Tension Pi (N) | Spring Constant K (N/mm) | Load Length L1 (mm) | Reference load P1 (N) | Coil Center Diameter D (Ø) | Wire diameter d (Ø) | Total coils Nt | Maximum Elastic Curve Equation (mm) | Ordering Unit (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38,238 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304WPB | ~1.25 | 0.16 | 24.7 | 8.7 | 1.3 | 0.029 | 0.008 | 17.34 | 0.1 | 1.2 | 0.1 | 62.5 | 16 | 20 | ||
40,109 VND | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304WPB | ~1.25 | 0.16 | 6.2 | 3.5 | 1.3 | 0.029 | 0.047 | 4.95 | 0.1 | 1.2 | 0.1 | 10.5 | 2.7 | 20 | ||
38,238 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304WPB | ~1.25 | 0.16 | 6.9 | 3.7 | 1.3 | 0.029 | 0.04 | 5.43 | 0.1 | 1.2 | 0.1 | 12.5 | 3.2 | 20 | ||
101,398 VND | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304WPB | 30.01~60.00 | 53.94 | 50.7 | 38.9 | 10 | 15.691 | 3.236 | 44.8 | 34.81 | 8.6 | 1.4 | 15.5 | 11.8 | - | ||
101,725 VND | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304WPB | 30.01~60.00 | 53.94 | 70 | 51.5 | 10 | 15.691 | 2.069 | 60.7 | 34.81 | 8.6 | 1.4 | 24.5 | 18.5 | - | ||
41,676 VND | 1 Piece(s) | 5 Day(s) or more | 10 | SUS304WPB | 30.01~60.00 | 53.94 | 102.1 | 72.5 | 10 | 15.691 | 1.294 | 87.3 | 34.81 | 8.6 | 1.4 | 39.5 | 29.6 | - |