(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Chain For Heavy Loads

Chain For Heavy Loads
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      44,646VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Increased link plate thickness of the standard type roller chain and tough steel used for the pin. Increased strength over ANSI H type.

 
Part Number
40H-JL
50H-JL
50H-OL
60H-JL
60H-OL
80H-JL
80H-OL
100H-JL
100H-OL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Number Only joining link

44,646 VND

1 Piece(s) 11 Day(s) or more 40HJL (Joint Link)

50,546 VND

1 Piece(s) 11 Day(s) or more 50HJL (Joint Link)

72,441 VND

1 Piece(s) 11 Day(s) or more 50HOL(Offset Link)

51,326 VND

1 Piece(s) 11 Day(s) or more 60HJL (Joint Link)

85,218 VND

1 Piece(s) 11 Day(s) or more 60HOL(Offset Link)

77,758 VND

1 Piece(s) 11 Day(s) or more 80HJL (Joint Link)

124,373 VND

1 Piece(s) 11 Day(s) or more 80HOL(Offset Link)

112,686 VND

1 Piece(s) 11 Day(s) or more 100HJL (Joint Link)

235,398 VND

1 Piece(s) 11 Day(s) or more 100HOL(Offset Link)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Chains Material Steel