(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fitlink Roller Chain (Standard Roller Chain) Single-Row (Part Number)

Fitlink Roller Chain (Standard Roller Chain) Single-Row
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      36,295VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard roller chain of JIS/ANSI/BS standard. It is used in various industries for transmission and drive of various equipment.

Features

●A JIS standard product.

Specification

●Number of Columns:1

Materials

●Steel
Part Number
FT40-40J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Number Pitch Material Max. Allowable Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code

178,438 VND

1 Piece(s) 5 Day(s) or more 10-12.7Steel~99401Rivet type40 (jl included)18.1-7.927.9540No. 40 of Roller Chain18.11305410-8108

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Standard Chains Number of Strands 1

Please check the type/dimensions/specifications of the part FT40-40J in the Fitlink Roller Chain (Standard Roller Chain) Single-Row series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FT40-40J trong chuỗi Fitlink Roller Chain (Standard Roller Chain) Single-Row.

Products like this...

Part Number
100-OL
120-JL
120-OL
FT40-42J
FT40-44J
FT40-46J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNominal Number Pitch Material Max. Allowable Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code

162,651 VND

1 Piece(s) 6 Day(s) or more -100-Steel------OL(Offset Link)--------

752,505 VND

1 Piece(s) 6 Day(s) or more -120-Steel------JL (Joint Link)--------

837,701 VND

1 Piece(s) 11 Day(s) or more -120-Steel------OL(Offset Link)--------

152,988 VND

1 Piece(s) 5 Day(s) or more 10-12.7Steel~99401Rivet type42 (jl included)18.1-7.927.9542No. 40 of Roller Chain18.11320.3410-8116

188,698 VND

1 Piece(s) 5 Day(s) or more 10-12.7Steel~99401Rivet type44 (jl included)18.1-7.927.9544No. 40 of Roller Chain18.11335.5410-8124

191,985 VND

1 Piece(s) 5 Day(s) or more 10-12.7Steel~99401Rivet type46 (jl included)18.1-7.927.9546No. 40 of Roller Chain18.11350.8410-8132