(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Standard roller chain of JIS/ANSI/BS standard. It is used in various industries for transmission and drive of various equipment.
Part Number |
---|
FT40-56J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal Number | Pitch | Material | Max. Allowable Tension (kN) | Chain No | Number of Track(s) | Pin Format | Number of Links | Composition instructions | Only joining link | Roller Outer Diameter (mm) | Inner link internal width (mm) | Unit link (Qty.) | Applicable Roller Chain | Tensile Strength (kN) | Quantity (piece) | Mass (g) | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
183,270 VND | 1 Piece(s) | 5 Day(s) or more | 10 | - | 12.7 | Steel | ~99 | 40 | 1 | Rivet type | 56 (jl included) | 18.1 | - | 7.92 | 7.95 | 56 | No. 40 of Roller Chain | 18.1 | 1 | 427 | 410-8191 |
Loading...Tải…
Type | Standard Chains | Number of Strands | 1 |
---|
Please check the type/dimensions/specifications of the part FT40-56J in the Fitlink Roller Chain (Standard Roller Chain) Single-Row series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FT40-56J trong chuỗi Fitlink Roller Chain (Standard Roller Chain) Single-Row.
Part Number |
---|
100-OL |
120-JL |
120-OL |
FT40-58J |
FT40-60J |
FT40-62J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal Number | Pitch | Material | Max. Allowable Tension (kN) | Chain No | Number of Track(s) | Pin Format | Number of Links | Composition instructions | Only joining link | Roller Outer Diameter (mm) | Inner link internal width (mm) | Unit link (Qty.) | Applicable Roller Chain | Tensile Strength (kN) | Quantity (piece) | Mass (g) | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162,651 VND | 1 Piece(s) | 6 Day(s) or more | - | 100 | - | Steel | - | - | - | - | - | - | OL(Offset Link) | - | - | - | - | - | - | - | - | ||
752,505 VND | 1 Piece(s) | 6 Day(s) or more | - | 120 | - | Steel | - | - | - | - | - | - | JL (Joint Link) | - | - | - | - | - | - | - | - | ||
837,701 VND | 1 Piece(s) | 11 Day(s) or more | - | 120 | - | Steel | - | - | - | - | - | - | OL(Offset Link) | - | - | - | - | - | - | - | - | ||
218,976 VND | 1 Piece(s) | 5 Day(s) or more | 10 | - | 12.7 | Steel | ~99 | 40 | 1 | Rivet type | 58 (jl included) | 18.1 | - | 7.92 | 7.95 | 58 | No. 40 of Roller Chain | 18.1 | 1 | 442.3 | 410-8205 | ||
222,263 VND | 1 Piece(s) | 5 Day(s) or more | 10 | - | 12.7 | Steel | ~99 | 40 | 1 | Rivet type | 60 (jl included) | 18.1 | - | 7.92 | 7.95 | 60 | No. 40 of Roller Chain | 18.1 | 1 | 457.5 | 410-8213 | ||
225,451 VND | 1 Piece(s) | 5 Day(s) or more | 10 | - | 12.7 | Steel | ~99 | 40 | 1 | Rivet type | 62 (jl included) | 18.1 | - | 7.92 | 7.95 | 62 | No. 40 of Roller Chain | 18.1 | 1 | 472.8 | 410-8221 |