(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Side Bow Chain

Side Bow Chain
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      61,256VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The side bow chain is a bow-shape bending chain. Used for curved transport conveyors etc. by installing curved conveyor drives and attachments

 
Part Number
40SB-JL
50SB-JL
60SB-JL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Number

61,256 VND

1 Piece(s) 11 Day(s) or more 40SB

75,678 VND

1 Piece(s) 11 Day(s) or more 50SB

96,295 VND

1 Piece(s) 11 Day(s) or more 60SB

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Special Chain Material Steel Only joining link JL (Joint Link)