(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ KANA Ultra Chain (lubrication-free) is a maintenance-free chain that uses a special oil-impregnated bushing to provide self-lubricating performance
・ Please use it when you want to avoid refueling or where it is difficult to refuel on the way
・ The plate is black oxide coating treatment to improve corrosion resistance
Part Number |
---|
40NL-JL |
40NL-OL |
50NL-JL |
50NL-OL |
60NL-JL |
60NL-OL |
80NL-JL |
80NL-OL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal Number | Only joining link |
---|---|---|---|---|---|---|
57,127 VND | 1 Piece(s) | 6 Day(s) or more | 40NL | JL (Joint Link) | ||
82,146 VND | 1 Piece(s) | 6 Day(s) or more | 40NL | OL(Offset Link) | ||
61,906 VND | 1 Piece(s) | 6 Day(s) or more | 50NL | JL (Joint Link) | ||
89,333 VND | 1 Piece(s) | 11 Day(s) or more | 50NL | OL(Offset Link) | ||
69,750 VND | 1 Piece(s) | 11 Day(s) or more | 60NL | JL (Joint Link) | ||
116,765 VND | 1 Piece(s) | 11 Day(s) or more | 60NL | OL(Offset Link) | ||
92,350 VND | 1 Piece(s) | 11 Day(s) or more | 80NL | JL (Joint Link) | ||
168,048 VND | 1 Piece(s) | 11 Day(s) or more | 80NL | OL(Offset Link) |
Loading...Tải…
Type | Lubrication-Free Chains | Material | Steel |