(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Stretch Film Automatic Roll (Standard Type)

Stretch Film Automatic Roll (Standard Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    1,185,033 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K-SFLM12-W500-L3000-VN
K-SFLM23-W500-L2000-VN
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS Length
(m)
Thickness
(μm)
Weight / RL

1,185,033 VND

1 Piece(s) Same day 10 3000 12 16.56

1,397,400 VND

1 Piece(s) Same day 10 2000 23 21.16

Basic Specifications

  • Product Model
    Stretch Film
  • Width(mm)
    500
  • Detail type
    Automatic-Roll
  • Paper Core Inside Diameter
    3

Product Description

Stretch film for automatic roll
[Features]
· Enables firm packaging for products with high piercing strength and holding power
· Using this film reduces raw materials used, resulting in lower amount of garbage
[Materials]
· Linear low-density polyethylene (LLDPE)

Part Number
K-SFLM12-W500-L3000-VN
K-SFLM23-W500-L2000-VN
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS Length
(m)
Thickness
(μm)
Weight / RL

1,185,033 VND

1 Piece(s) Same day 10 3000 12 16.56

1,397,400 VND

1 Piece(s) Same day 10 2000 23 21.16

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Features and Example

 

  • Economy-Type Stretch Films
  • Be availale stock and ready for sample
  • Sufficient tension, piercing strength and retention power

[Automatic-Roll] 

 
● Retention Power ● Piercing Strength 
  • Great retention power
  • Strengthen load shifting protection
  • Made using difficult-to-pierce films

Product information
NoTypeProduct codeSpecification
SeriesThickness
      (μ)
Width
(mm)
Length
   (m)
Core
(φ inch)
Weight
   /RL
1Automatic

K-SFLM23-W500-L2000-VN

Standard235002000321.16
2AutomaticK-SFLM12-W500-L3000-VNStandard125003000316.56*

Country of origin: Viet Nam