(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MT Series High-Speed Steel Spiral Tap (Part Number)

MT Series High-Speed Steel Spiral Tap

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Until 31/05/2024
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      210,191VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[New Item] A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and eliminates the trouble of tapping.
[Slide Discount] Great deals are available on the purchase of more than 5 pieces.

MT Series High-Speed Steel Spiral Tap:Related Image
Part Number
MT-SPFT-M12-1.75-2.5P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)

465,839 VND

1 Piece(s) Available Same day M121.7582298.5342LM296.5

Loading...Tải…

  1. 1

Specifications

MT Series High-Speed Steel Spiral Tap:Related Image

Model Number
MT-SPFT
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length LkSquare Part Width
K
M20.42.5PLM1409.5153252.5
M2.50.452.5PLM1449.5163252.5
M2.60.452.5PLM1449.5163252.5
M30.52.5PLM24611184363.2
M40.72.5PLM25213205374
M50.82.5PLM26016255.5374.5
M612.5PLM26219286374.5
M81.252.5PLM27022356.2385
M812.5PLM27022356.2385
M101.52.5PLM27524397385.5
M101.252.5PLM27524397385.5
M121.752.5PLM28229428.5396.5
M121.52.5PLM28229428.5396.5
M121.252.5PLM28229428.5396.5
M1422.5PLM288304610.53118
M141.52.5PLM288304610.53118
M1622.5PLM295325012.531310
M161.52.5PLM295325012.531310
M202.52.5PLM310537561541512
M2432.5PLM312045721941815
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.
Technical information >>Click here

More Information


A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and eliminates the trouble of tapping.
 

Basic InformationThông tin cơ bản

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Cobalt High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Surface treatment Non-Coated

Please check the type/dimensions/specifications of the part MT-SPFT-M12-1.75-2.5P in the MT Series High-Speed Steel Spiral Tap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MT-SPFT-M12-1.75-2.5P trong chuỗi MT Series High-Speed Steel Spiral Tap.

Products like this...

Part Number
MT-SPFT-M10-1.5-2.5P
MT-SPFT-M12-1.25-2.5P
MT-SPFT-M12-1.5-2.5P
MT-SPFT-M14-1.5-2.5P
MT-SPFT-M14-2-2.5P
MT-SPFT-M16-1.5-2.5P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)

371,378 VND

1 Piece(s)Available Same day M101.575247339LM285.5

465,839 VND

1 Piece(s)Available 6 Day(s) or more M121.2582298.5342LM296.5

465,839 VND

1 Piece(s)Available 4 Day(s) or more M121.582298.5342LM296.5

560,091 VND

1 Piece(s)Available 4 Day(s) or more M141.5883010.5346LM2118

560,091 VND

1 Piece(s)Available 4 Day(s) or more M142883010.5346LM2118

656,221 VND

1 Piece(s)Available 4 Day(s) or more M161.5953212.5350LM21310