(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Urethane Roller

Urethane Roller
You can add up to 6 items per a category to the compare list.

Part Number :

This product is discontinued as of 03-2023.

  • Order Qty :
  • Price :
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
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

This is maintenance part (roller for feeding wire) for each electric discharge machining model of Mitsubishi Electric Corporation.

Urethane Roller
You can add up to 6 items per a category to the compare list.

Part Number :

This product is discontinued as of 03-2023.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WURM-425
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

5,381,138 VND

1 Piece(s) 7 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng
  1. 1

Specifications

Model NumberApplicable manufacturerInstallation LocationApplicable modelsGenuine CodeSpecificationsMajor Diameter x Height (mm)Standard Unit Price
WURM-425Mitsubishi Electric CorporationTopRA, FA, FA-V, -S, BA, NAX058D912G51d-Ø19Ø50 x 22 

Basic InformationThông tin cơ bản

Applicable Manufacturer Mitsubishi Electric Type 425 Hole Diameter(mm) 19
Mounting Position Top Applicable Models RA, FA, FA-V, -S, BA, NA, AT Genuine Code X058D912G51
Specifications d-φ19 Type 425 OD x H(mm) φ50 x 22
Close

Comparison list