(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Introducing the short type in the 4-flute radius for high-efficiency and high-speed machining
Part Number |
---|
XAL-CR-HEM4S5-R1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Model | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Processing Applications | Coating | Torsion Angle (θ) | R Precision (μm) | Additional Classification | Figure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
699,488 VND | 1 Piece(s) | Available | 4 Day(s) or more | 5 | 1 | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○] | 13 | 4 | Radius | 50 | 6 | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | For General Steel (AlCrN etc.) | Powerful Helix (45° to 60°) | ±0.02 | Stocked Product | 1 |
Loading...Tải…
Flute Diameter D | Radius R | Shank Diameter d | Shank Diameter d | Blade Length ℓ | Overall Length L | Figure | ||||||
1 | 0.2 | - | 4 | 3 | 50 | 1 | ||||||
1.5 | 0.2 | - | 4 | 3 | 50 | 1 | ||||||
2 | 0.2 | 0.3 | 0.5 | - | 4 | 4 | 50 | 1 | ||||
3 | 0.2 | 0.3 | 0.5 | - | 4 | 8 | 50 | 1 | ||||
4 | 0.2 | 0.3 | 0.5 | - | 6 | 11 | 50 | 1 | ||||
5 | 0.2 | 0.3 | 0.5 | 1 | - | 6 | 13 | 50 | 1 | |||
6 | 0.2 | 0.3 | 0.5 | 1 | - | 6 | 13 | 50 | 2 | |||
8 | 0.3 | 0.5 | 1 | 1.5 | - | 8 | 19 | 60 | 2 | |||
10 | 0.3 | 0.5 | 1 | 1.5 | 2 | - | 10 | 22 | 70 | 2 | ||
12 | 0.5 | 1 | 1.5 | 2 | 3 | 10 | 10 | 26 | 75 | 3 | ||
0.5 | 1 | 1.5 | 2 | 3 | - | 12 | 26 | 75 | 2 | |||
16 | 1 | 1.5 | 2 | 3 | - | 16 | 35 | 90 | 2 | |||
18 | 1 | 1.5 | 2 | 3 | - | 16 | 40 | 100 | 2 | |||
20 | 1 | 1.5 | 2 | 3 | - | 20 | 45 | 110 | 2 |
Please check the type/dimensions/specifications of the part XAL-CR-HEM4S5-R1 in the (Economy series) XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XAL-CR-HEM4S5-R1 trong chuỗi (Economy series) XAL Coated Carbide Radius End Mill, 4-Flute, 45° Torsion / Short Model.
Part Number |
---|
XAL-CR-HEM4S10-R1.5 |
XAL-CR-HEM4S10-R2 |
XAL-CR-HEM4S12-R0.3 |
XAL-CR-HEM4S6-R0.3 |
XAL-CR-HEM4S6-R0.5 |
XAL-CR-HEM4S6-R1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Model | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Processing Applications | Coating | Torsion Angle (θ) | R Precision (μm) | Additional Classification | Figure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,318,488 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 1.5 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 22 | 4 | Radius | 70 | 10 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Powerful Helix (45° to 60°) | ±0.02 | Stocked Product | 2 | |
1,318,488 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 2 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 22 | 4 | Radius | 70 | 10 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Powerful Helix (45° to 60°) | ±0.02 | Stocked Product | 2 | |
1,689,113 VND | 1 Piece(s) | Available | 4 Day(s) or more | 12 | 0.3 | - | 26 | 4 | - | 75 | 6 | - | - | - | - | - | - | |
720,684 VND | 1 Piece(s) | Available | 4 Day(s) or more | 6 | 0.3 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 13 | 4 | Radius | 50 | 6 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Powerful Helix (45° to 60°) | ±0.02 | Stocked Product | 2 | |
720,684 VND | 1 Piece(s) | Available | 4 Day(s) or more | 6 | 0.5 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 13 | 4 | Radius | 50 | 6 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Powerful Helix (45° to 60°) | ±0.02 | Stocked Product | 2 | |
720,684 VND | 1 Piece(s) | Available | 4 Day(s) or more | 6 | 1 | Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯] | 13 | 4 | Radius | 50 | 6 | Inclined Cutting / Curved Surface / Side Surface / Flat Surface | For General Steel (AlCrN etc.) | Powerful Helix (45° to 60°) | ±0.02 | Stocked Product | 2 |