(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

High-Speed Steel Point Tap【10 Pieces Per Package】 (Part Number)

High-Speed Steel Point Tap

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,209,973VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·High-speed steel uncoated spiral point tap
·Can be used for through hole machining
·Effective for work materials with continuous cutting chip such as carbon steel and steel alloy

High-Speed Steel Point Tap:Related Image
Part Number
POT-M5-0.8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

1,209,973 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Same day M50.860165.53LM274.5

Loading...Tải…

  1. 1

Specifications

High-Speed Steel Point Tap:Related Image

Model Number
POT
1 Pack 10 Pieces Included
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Quantity/
pack
M20.45PLM2409.5153252.510 Pieces
M30.5LM24611184363.2
M40.7LM25213205374
M50.8LM26016255.5374.5
M61LM26219286374.5
M81.25LM37022356.2385
M101.5LM37524397385.5
M121.75LM48229428.5396.5
[ ! ]This product is only sold in units of packs
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


Used for machining through-holes.
It is suitable for work materials where cuttings are continuously discharged such as carbon steel, alloy steel, etc.
 

Basic InformationThông tin cơ bản

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Vanadium High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Quantity/Pack 10 piece

Please check the type/dimensions/specifications of the part POT-M5-0.8 in the High-Speed Steel Point Tap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần POT-M5-0.8 trong chuỗi High-Speed Steel Point Tap.

Products like this...

Part Number
POT-M12-1.75
POT-M2-0.4
POT-M3-0.5
POT-M4-0.7
POT-M6-1
POT-M8-1.25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

3,400,289 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s)Available 6 Day(s) or more M121.7582298.53LM496.5

2,428,778 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s)Available 6 Day(s) or more M20.4409.532LM252.5

1,324,788 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s)Available 6 Day(s) or more M30.5461143LM263.2

1,236,469 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s)Available 6 Day(s) or more M40.7521353LM274

1,368,948 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s)Available 6 Day(s) or more M61621963LM274.5

1,748,720 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more M81.2570226.23LM385