(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

TiN Coated High-Speed Steel Point Tap【1-5 Pieces Per Package】 (Part Number)

TiN Coated High-Speed Steel Point Tap

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • TiN Coated High-Speed Steel Point Tap
  • TiN Coated High-Speed Steel Point Tap
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      350,317VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Can be used for through hole machining
·It can handle a wide range of work materials, but is especially effective for tapping steel alloy and stainless steel, etc.
·Excellent abrasion resistance and chip-weld resistance due to TiN coating
·Long shank type ideal for drilling deep thread holes (G-LS-POT)

TiN Coated High-Speed Steel Point Tap:Related Image
Part Number
G-POT-M4-0.7
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)
Quantity/Pack Name

1,102,251 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

Available Same day M40.7521353LM2745 Piece-

Loading...Tải…

  1. 1

Specifications

TiN Coated High-Speed Steel Point Tap:Related Image

Model Number
G-POT
1 Pack 5 Pieces Included
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Quantity/
pack
M30.55PLM24611184363.25 Pieces
M40.7LM2521320574
M50.8LM26016255.574.5
M61LM2621928674.5
M81.25LM37022356.285
M101.5LM3752439785.5
[ ! ]This product is only sold in units of packs.

Model Number
G-LS-POT (Long Shank Type)
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
M30.55PLM210011184363.2
M40.7LM210013215374
M50.8LM210016255.5374.5
M61LM210019306374.5
M81.25LM315022356.2485
M101.5LM315024397485.5


For Cutting Conditions, Refer to >>Click here.
Technical information >>Click here.

More Information


Used for machining through-holes.
A large range of work materials can be accommodated, and it is especially well-suited for tapping alloy steel and stainless steel, etc.
The TiN coating provides excellent wear resistance and welding resistance.
The long shank model is ideal for machining screw holes in deep locations. (G-LS-POT)
 

Basic InformationThông tin cơ bản

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Vanadium High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Surface treatment TiN

Please check the type/dimensions/specifications of the part G-POT-M4-0.7 in the TiN Coated High-Speed Steel Point Tap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần G-POT-M4-0.7 trong chuỗi TiN Coated High-Speed Steel Point Tap.

Products like this...

Part Number
G-LS-POT-M5-0.8
G-LS-POT-M6-1
G-LS-POT-M8-1.25
G-POT-M5-0.8
G-POT-M6-1
G-POT-M8-1.25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)
Quantity/Pack Name

382,430 VND

1 Piece(s)Available 4 Day(s) or more M50.8100165.53LM274.5-Long Shank Model

350,317 VND

1 Piece(s)Available 4 Day(s) or more M611001963LM274.5-Long Shank Model

604,987 VND

1 Piece(s)Available 4 Day(s) or more M81.25150226.24LM385-Long Shank Model

1,124,562 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s)Available Same day M50.860165.53LM274.55 Piece-

1,204,635 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s)Available 6 Day(s) or more M61621963LM274.55 Piece-

1,496,567 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s)Available 6 Day(s) or more M81.2570226.23LM3855 Piece-