(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
(Economy series) XAL series carbide radius end mill, 4-flute, 45° torsion / regular model (Part Number)

(Economy series) XAL series carbide radius end mill, 4-flute, 45° torsion / regular model

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • (Economy series) XAL series carbide radius end mill, 4-flute, 45° torsion / regular model
  • (Economy series) XAL series carbide radius end mill, 4-flute, 45° torsion / regular model
  • Volume Discount
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
4-Flute Radius for High-Efficiency and High-Speed Machining

XAL series carbide radius end mill, 4-flute, 45° torsion / regular model:Related Image
Part Number
XAL-CR-HEM4R6-R0.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Figure

805,471 VND

1 Piece(s) Available 4 Day(s) or more 60.5General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum Alloy[◎] / Copper Alloy[◎] / Resin[○]21Radius606Flat Surface / Side Surface / Curved Surface / Inclined CuttingFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2

Loading...Tải…

  1. 1

Specifications

XAL series carbide radius end mill, 4-flute, 45° torsion / regular model:Related Image

Model Number
XAL-CR-HEM4R

Outer Diameter
D
Radius
R
Flute Length
Overall Length
L
Shank Diameter
d
Figure
4 0.2 0.5 1   18 60 6 1
5   0.5 1   21 60 6 1
6   0.5 1   21 60 6 2
8   0.5 1 2 26 75 8 2
10   0.5 1 2 34 90 10 2
12   0.5 1 2 38 100 12 2


For Cutting Conditions, Refer to >>Click here.

More Information


Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
Delivers high-cost performance for pre-hardened steel, aluminum and copper alloys.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.

 

Basic InformationThông tin cơ bản

Number of Flutes(sheet) 4

Please check the type/dimensions/specifications of the part XAL-CR-HEM4R6-R0.5 in the (Economy series) XAL series carbide radius end mill, 4-flute, 45° torsion / regular model series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XAL-CR-HEM4R6-R0.5 trong chuỗi (Economy series) XAL series carbide radius end mill, 4-flute, 45° torsion / regular model.

Products like this...

Part Number
XAL-CR-HEM4R10-R1.5
XAL-CR-HEM4R10-R2
XAL-CR-HEM4R12-R0.5
XAL-CR-HEM4R6-R1
XAL-CR-HEM4R8-R0.3
XAL-CR-HEM4R8-R0.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOuter Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Model Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Processing Applications Coating Torsion Angle (θ) R Precision
(μm)
Additional Classification Figure

1,866,667 VND

1 Piece(s) 4 Day(s) or more 101.5-34-90-------

1,187,009 VND

1 Piece(s)Available 4 Day(s) or more 102Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]34Radius9010Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2

1,449,318 VND

1 Piece(s)Available 4 Day(s) or more 120.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]38Radius10012Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2

805,471 VND

1 Piece(s)Available 4 Day(s) or more 61Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]21Radius606Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2

1,441,667 VND

1 Piece(s) 4 Day(s) or more 80.3-26-75-------

916,753 VND

1 Piece(s)Available 4 Day(s) or more 80.5Copper Alloy[◎] / Aluminum Alloy[◎] / Cast Iron[◎] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] / Resin[◯]26Radius758Inclined Cutting / Curved Surface / Side Surface / Flat SurfaceFor General Steel (AlCrN etc.)Powerful Helix (45° to 60°)±0.02Stocked Product2