(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Fixed Size] Steel Box, SBOP Series (Part Number)

[Fixed Size] Steel Box, SBOP Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,969,518VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· Can be used to store a wide range of control devices.
· Powder coating is resistant to scratching and rust.
· Uses snap lock that can be locked with a padlock.
 Standard Snap Lock Type

 


Product Description

[Hole Machining Service Available]A steel fixed size control enclosure, snap lock, SBOP series

Specification Table

[Fixed Size] Steel Box SBOP Series: Related Image
ModelColorBox Size (Unit: mm)Intermediate Plate Size (unit: mm)Weight
(unit: kg)
WHDHorizontalVertical
SBOP152012K
(Cream)

G
(Gray)
1502001201001702.2
SBOP2020122002001201501702.7
SBOP2025122002501201502203.2
SBOP2040122004001201503704.7
SBOP2520122502001202001703.2
SBOP2525122502501202002203.8
SBOP2530122503001202002704.4
SBOP3020123002001202501703.7
SBOP3025123002501202502204.3
SBOP3030123003001202502705.0
SBOP3040123004001202503706.4
SBOP4030124003001203502706.4
SBOP1520161502001601001702.5
SBOP2015162001501601501202.4
SBOP2020162002001601501703.0
SBOP2025162002501601502203.5
SBOP2040162004001601503705.2
SBOP2050162005001601504706.3
SBOP2520162502001602001703.5
SBOP2525162502501602002204.2
SBOP2530162503001602002704.8
SBOP3020163002001602501704.1
SBOP3025163002501602502204.8
SBOP3030163003001602502705.5
SBOP3040163004001602503706.9
SBOP3050163005001602504708.4
SBOP3525163502501603002205.4
SBOP4030164003001603502706.9
SBOP4040164004001603503708.7
SBOP40501640050016035047010.5
SBOP5030165003001604502708.3
SBOP50401650040016045037010.5
SBOP50501650050016045047012.6
SBOP3030203003002002502706.0
SBOP3040203004002002503707.5
SBOP3050203005002002504709.0
SBOP4030204003002003502707.5
SBOP4035204003502003503208.4
SBOP4040204004002003503709.3
SBOP40502040050020035047011.2
SBOP40602040060020035057013.1
SBOP4535204503502004003209.2
SBOP5030205003002004502709.0
SBOP50402050040020045037011.2
SBOP50502050050020045047013.4
SBOP50602050060020045057015.6
SBOP60402060040020055037013.0
SBOP60502060050020055047015.6
SBOP60602060060020055057018.1
SBOP3040253004002502503708.2
SBOP4030254003002503502708.1
SBOP40402540040025035037010.1
SBOP40502540050025035047012.1
SBOP50402550040025045037012.0
SBOP50502550050025045047014.3
SBOP50602550060025045057016.6
SBOP60502560050025055047016.6
* Add a hyphen between the model and color when ordering.

Basic Specifications

 
Plate ThicknessDoor1.6 mm
Main Body1.2 mm
Intermediate Plate1.6 mm
MaterialDoor/Main Body/Intermediate PlateSPHC
■ Components
Grounding Terminal ±M6× 10 Brass Pan Head Small Screw
With Spring Washer, Flat Washer
Intermediate Plate Mounting BracketIron Bind Tapping P + 3 Types <2960/>5<2961/>10×5×10
SealEPDM
[Fixed Size] Steel Box SBOP Series: Related Image
[Fixed Size] Steel Box SBOP Series: Related Image
 
Part Number
SBOP152012-K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Material Protection function (environmentally resistant) Intermediate plate Installation Locking type Strainer Paint Main body plate thickness
(mm)
Color

1,969,518 VND

1 Piece(s) Available 8 Day(s) or more Control box150200120IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Cream (Munsell 2.5Y9/1)

Loading...Tải…

  1. 1

Usage Example

[Fixed Size] Steel Box SBOP Series: Related Image

Basic InformationThông tin cơ bản

Plate Thickness (Door/Cover)(mm) 1.6 Plate Thickness (Medium Plate)(mm) 2.3

Please check the type/dimensions/specifications of the part SBOP152012-K in the [Fixed Size] Steel Box, SBOP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SBOP152012-K trong chuỗi [Fixed Size] Steel Box, SBOP Series.

Products like this...

Part Number
SBOP152012-G
SBOP152016-G
SBOP152016-K
SBOP201516-G
SBOP201516-K
SBOP202012-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Material Protection function (environmentally resistant) Intermediate plate Installation Locking type Strainer Paint Main body plate thickness
(mm)
Color

1,969,518 VND

1 Piece(s)Available 8 Day(s) or more Control box150200120IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Gray (Approximately Munsell Value 5Y7/1)

2,101,997 VND

1 Piece(s)Available 8 Day(s) or more Control box150200160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Gray (Approximately Munsell Value 5Y7/1)

2,101,997 VND

1 Piece(s)Available 8 Day(s) or more Control box150200160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Cream (Munsell 2.5Y9/1)

2,013,678 VND

1 Piece(s)Available 8 Day(s) or more Control box200150160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Gray (Approximately Munsell Value 5Y7/1)

2,013,678 VND

1 Piece(s)Available 8 Day(s) or more Control box200150160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Cream (Munsell 2.5Y9/1)

2,031,342 VND

1 Piece(s)Available 8 Day(s) or more Control box200200120IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Gray (Approximately Munsell Value 5Y7/1)