(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

[Fixed Size] Steel Box, SBOP Series (Part Number)

[Fixed Size] Steel Box, SBOP Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,969,518VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· Can be used to store a wide range of control devices.
· Powder coating is resistant to scratching and rust.
· Uses snap lock that can be locked with a padlock.
 Standard Snap Lock Type

 


Product Description

[Hole Machining Service Available]A steel fixed size control enclosure, snap lock, SBOP series

Specification Table

[Fixed Size] Steel Box SBOP Series: Related Image
ModelColorBox Size (Unit: mm)Intermediate Plate Size (unit: mm)Weight
(unit: kg)
WHDHorizontalVertical
SBOP152012K
(Cream)

G
(Gray)
1502001201001702.2
SBOP2020122002001201501702.7
SBOP2025122002501201502203.2
SBOP2040122004001201503704.7
SBOP2520122502001202001703.2
SBOP2525122502501202002203.8
SBOP2530122503001202002704.4
SBOP3020123002001202501703.7
SBOP3025123002501202502204.3
SBOP3030123003001202502705.0
SBOP3040123004001202503706.4
SBOP4030124003001203502706.4
SBOP1520161502001601001702.5
SBOP2015162001501601501202.4
SBOP2020162002001601501703.0
SBOP2025162002501601502203.5
SBOP2040162004001601503705.2
SBOP2050162005001601504706.3
SBOP2520162502001602001703.5
SBOP2525162502501602002204.2
SBOP2530162503001602002704.8
SBOP3020163002001602501704.1
SBOP3025163002501602502204.8
SBOP3030163003001602502705.5
SBOP3040163004001602503706.9
SBOP3050163005001602504708.4
SBOP3525163502501603002205.4
SBOP4030164003001603502706.9
SBOP4040164004001603503708.7
SBOP40501640050016035047010.5
SBOP5030165003001604502708.3
SBOP50401650040016045037010.5
SBOP50501650050016045047012.6
SBOP3030203003002002502706.0
SBOP3040203004002002503707.5
SBOP3050203005002002504709.0
SBOP4030204003002003502707.5
SBOP4035204003502003503208.4
SBOP4040204004002003503709.3
SBOP40502040050020035047011.2
SBOP40602040060020035057013.1
SBOP4535204503502004003209.2
SBOP5030205003002004502709.0
SBOP50402050040020045037011.2
SBOP50502050050020045047013.4
SBOP50602050060020045057015.6
SBOP60402060040020055037013.0
SBOP60502060050020055047015.6
SBOP60602060060020055057018.1
SBOP3040253004002502503708.2
SBOP4030254003002503502708.1
SBOP40402540040025035037010.1
SBOP40502540050025035047012.1
SBOP50402550040025045037012.0
SBOP50502550050025045047014.3
SBOP50602550060025045057016.6
SBOP60502560050025055047016.6
* Add a hyphen between the model and color when ordering.

Basic Specifications

 
Plate ThicknessDoor1.6 mm
Main Body1.2 mm
Intermediate Plate1.6 mm
MaterialDoor/Main Body/Intermediate PlateSPHC
■ Components
Grounding Terminal ±M6× 10 Brass Pan Head Small Screw
With Spring Washer, Flat Washer
Intermediate Plate Mounting BracketIron Bind Tapping P + 3 Types <2960/>5<2961/>10×5×10
SealEPDM
[Fixed Size] Steel Box SBOP Series: Related Image
[Fixed Size] Steel Box SBOP Series: Related Image
 
Part Number
SBOP304020-K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Material Protection function (environmentally resistant) Intermediate plate Installation Locking type Strainer Paint Main body plate thickness
(mm)
Color

4,133,339 VND

1 Piece(s) Available 8 Day(s) or more Control box300400200IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Cream (Munsell 2.5Y9/1)

Loading...Tải…

  1. 1

Usage Example

[Fixed Size] Steel Box SBOP Series: Related Image

Basic InformationThông tin cơ bản

Plate Thickness (Door/Cover)(mm) 1.6 Plate Thickness (Medium Plate)(mm) 2.3

Please check the type/dimensions/specifications of the part SBOP304020-K in the [Fixed Size] Steel Box, SBOP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SBOP304020-K trong chuỗi [Fixed Size] Steel Box, SBOP Series.

Products like this...

Part Number
SBOP152016-K
SBOP201516-G
SBOP201516-K
SBOP304025-G
SBOP304025-K
SBOP305016-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Material Protection function (environmentally resistant) Intermediate plate Installation Locking type Strainer Paint Main body plate thickness
(mm)
Color

2,101,997 VND

1 Piece(s)Available 8 Day(s) or more Control box150200160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Cream (Munsell 2.5Y9/1)

2,013,678 VND

1 Piece(s)Available 8 Day(s) or more Control box200150160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Gray (Approximately Munsell Value 5Y7/1)

2,013,678 VND

1 Piece(s)Available 8 Day(s) or more Control box200150160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Cream (Munsell 2.5Y9/1)

4,442,456 VND

1 Piece(s)Available 8 Day(s) or more Control box300400250IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Gray (Approximately Munsell Value 5Y7/1)

4,442,456 VND

1 Piece(s)Available 8 Day(s) or more Control box300400250IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Cream (Munsell 2.5Y9/1)

4,442,456 VND

1 Piece(s)Available 8 Day(s) or more Control box300500160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Gray (Approximately Munsell Value 5Y7/1)