(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Hole Machining Service Available]A steel fixed size control enclosure, snap lock, SBOP series
Model | Color | Box Size (Unit: mm) | Intermediate Plate Size (unit: mm) | Weight (unit: kg) | |||
W | H | D | Horizontal | Vertical | |||
SBOP152012 | K (Cream) G (Gray) | 150 | 200 | 120 | 100 | 170 | 2.2 |
SBOP202012 | 200 | 200 | 120 | 150 | 170 | 2.7 | |
SBOP202512 | 200 | 250 | 120 | 150 | 220 | 3.2 | |
SBOP204012 | 200 | 400 | 120 | 150 | 370 | 4.7 | |
SBOP252012 | 250 | 200 | 120 | 200 | 170 | 3.2 | |
SBOP252512 | 250 | 250 | 120 | 200 | 220 | 3.8 | |
SBOP253012 | 250 | 300 | 120 | 200 | 270 | 4.4 | |
SBOP302012 | 300 | 200 | 120 | 250 | 170 | 3.7 | |
SBOP302512 | 300 | 250 | 120 | 250 | 220 | 4.3 | |
SBOP303012 | 300 | 300 | 120 | 250 | 270 | 5.0 | |
SBOP304012 | 300 | 400 | 120 | 250 | 370 | 6.4 | |
SBOP403012 | 400 | 300 | 120 | 350 | 270 | 6.4 | |
SBOP152016 | 150 | 200 | 160 | 100 | 170 | 2.5 | |
SBOP201516 | 200 | 150 | 160 | 150 | 120 | 2.4 | |
SBOP202016 | 200 | 200 | 160 | 150 | 170 | 3.0 | |
SBOP202516 | 200 | 250 | 160 | 150 | 220 | 3.5 | |
SBOP204016 | 200 | 400 | 160 | 150 | 370 | 5.2 | |
SBOP205016 | 200 | 500 | 160 | 150 | 470 | 6.3 | |
SBOP252016 | 250 | 200 | 160 | 200 | 170 | 3.5 | |
SBOP252516 | 250 | 250 | 160 | 200 | 220 | 4.2 | |
SBOP253016 | 250 | 300 | 160 | 200 | 270 | 4.8 | |
SBOP302016 | 300 | 200 | 160 | 250 | 170 | 4.1 | |
SBOP302516 | 300 | 250 | 160 | 250 | 220 | 4.8 | |
SBOP303016 | 300 | 300 | 160 | 250 | 270 | 5.5 | |
SBOP304016 | 300 | 400 | 160 | 250 | 370 | 6.9 | |
SBOP305016 | 300 | 500 | 160 | 250 | 470 | 8.4 | |
SBOP352516 | 350 | 250 | 160 | 300 | 220 | 5.4 | |
SBOP403016 | 400 | 300 | 160 | 350 | 270 | 6.9 | |
SBOP404016 | 400 | 400 | 160 | 350 | 370 | 8.7 | |
SBOP405016 | 400 | 500 | 160 | 350 | 470 | 10.5 | |
SBOP503016 | 500 | 300 | 160 | 450 | 270 | 8.3 | |
SBOP504016 | 500 | 400 | 160 | 450 | 370 | 10.5 | |
SBOP505016 | 500 | 500 | 160 | 450 | 470 | 12.6 | |
SBOP303020 | 300 | 300 | 200 | 250 | 270 | 6.0 | |
SBOP304020 | 300 | 400 | 200 | 250 | 370 | 7.5 | |
SBOP305020 | 300 | 500 | 200 | 250 | 470 | 9.0 | |
SBOP403020 | 400 | 300 | 200 | 350 | 270 | 7.5 | |
SBOP403520 | 400 | 350 | 200 | 350 | 320 | 8.4 | |
SBOP404020 | 400 | 400 | 200 | 350 | 370 | 9.3 | |
SBOP405020 | 400 | 500 | 200 | 350 | 470 | 11.2 | |
SBOP406020 | 400 | 600 | 200 | 350 | 570 | 13.1 | |
SBOP453520 | 450 | 350 | 200 | 400 | 320 | 9.2 | |
SBOP503020 | 500 | 300 | 200 | 450 | 270 | 9.0 | |
SBOP504020 | 500 | 400 | 200 | 450 | 370 | 11.2 | |
SBOP505020 | 500 | 500 | 200 | 450 | 470 | 13.4 | |
SBOP506020 | 500 | 600 | 200 | 450 | 570 | 15.6 | |
SBOP604020 | 600 | 400 | 200 | 550 | 370 | 13.0 | |
SBOP605020 | 600 | 500 | 200 | 550 | 470 | 15.6 | |
SBOP606020 | 600 | 600 | 200 | 550 | 570 | 18.1 | |
SBOP304025 | 300 | 400 | 250 | 250 | 370 | 8.2 | |
SBOP403025 | 400 | 300 | 250 | 350 | 270 | 8.1 | |
SBOP404025 | 400 | 400 | 250 | 350 | 370 | 10.1 | |
SBOP405025 | 400 | 500 | 250 | 350 | 470 | 12.1 | |
SBOP504025 | 500 | 400 | 250 | 450 | 370 | 12.0 | |
SBOP505025 | 500 | 500 | 250 | 450 | 470 | 14.3 | |
SBOP506025 | 500 | 600 | 250 | 450 | 570 | 16.6 | |
SBOP605025 | 600 | 500 | 250 | 550 | 470 | 16.6 |
Plate Thickness | Door | 1.6 mm |
Main Body | 1.2 mm | |
Intermediate Plate | 1.6 mm | |
Material | Door/Main Body/Intermediate Plate | SPHC |
Grounding Terminal | ±M6× 10 Brass Pan Head Small Screw |
With Spring Washer, Flat Washer | |
Intermediate Plate Mounting Bracket | Iron Bind Tapping P + 3 Types <2960/>5<2961/>10×5×10 |
Seal | EPDM |
Part Number |
---|
SBOP201516-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Material | Protection function (environmentally resistant) | Intermediate plate | Installation | Locking type | Strainer | Paint | Main body plate thickness (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,013,678 VND | 1 Piece(s) | Available | 8 Day(s) or more | Control box | 200 | 150 | 160 | Iron | IP4X | Iron Substrate | Indoor | Snap Key | N/A | Powder Paint | 1.2 | Cream (Munsell 2.5Y9/1) |
Loading...Tải…
Plate Thickness (Door/Cover)(mm) | 1.6 | Plate Thickness (Medium Plate)(mm) | 2.3 |
---|
Please check the type/dimensions/specifications of the part SBOP201516-K in the [Fixed Size] Steel Box, SBOP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SBOP201516-K trong chuỗi [Fixed Size] Steel Box, SBOP Series.
Part Number |
---|
SBOP152016-G |
SBOP152016-K |
SBOP201516-G |
SBOP202012-G |
SBOP202012-K |
SBOP202016-G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Material | Protection function (environmentally resistant) | Intermediate plate | Installation | Locking type | Strainer | Paint | Main body plate thickness (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,101,997 VND | 1 Piece(s) | Available | 8 Day(s) or more | Control box | 150 | 200 | 160 | Iron | IP4X | Iron Substrate | Indoor | Snap Key | N/A | Powder Paint | 1.2 | Gray (Approximately Munsell Value 5Y7/1) | |
2,101,997 VND | 1 Piece(s) | Available | 8 Day(s) or more | Control box | 150 | 200 | 160 | Iron | IP4X | Iron Substrate | Indoor | Snap Key | N/A | Powder Paint | 1.2 | Cream (Munsell 2.5Y9/1) | |
2,013,678 VND | 1 Piece(s) | Available | 8 Day(s) or more | Control box | 200 | 150 | 160 | Iron | IP4X | Iron Substrate | Indoor | Snap Key | N/A | Powder Paint | 1.2 | Gray (Approximately Munsell Value 5Y7/1) | |
2,031,342 VND | 1 Piece(s) | Available | 8 Day(s) or more | Control box | 200 | 200 | 120 | Iron | IP4X | Iron Substrate | Indoor | Snap Key | N/A | Powder Paint | 1.2 | Gray (Approximately Munsell Value 5Y7/1) | |
2,031,342 VND | 1 Piece(s) | Available | 8 Day(s) or more | Control box | 200 | 200 | 120 | Iron | IP4X | Iron Substrate | Indoor | Snap Key | N/A | Powder Paint | 1.2 | Cream (Munsell 2.5Y9/1) | |
2,252,140 VND | 1 Piece(s) | Available | 8 Day(s) or more | Control box | 200 | 200 | 160 | Iron | IP4X | Iron Substrate | Indoor | Snap Key | N/A | Powder Paint | 1.2 | Gray (Approximately Munsell Value 5Y7/1) |